KA324: Quad Operational Amplifier

Description: The KA324 series consists of four independent, hig...
  • The KA324 series consists of four independent, high gain, internally frequency compensated operational amplifiers which were designed specifically to operate from a single power supply over a wide voltage range. Operation from split power supplies is also possible so long as the difference between the two supplies is 3 volts to 32 volts. Application areas include transducer amplifier, DC gain blocks and all the conventional OP amp circuits which now can be easily implemented in single power supply systems.
  • Features
  • Internally frequency compensated for unity gain
  • Large DC voltage gain: 100dB
  • Wide power supply range: KA324 / KA324A: 3V ~ 32V (or±1.5 ~ ±15V) KA2902: 3V~26V (or±1.5V ~ 13V)
  • Input common-mode voltage range includes ground
  • Large output voltage swing: 0V to VCC-1.5V
  • Power drain suitable for battery operation
  • Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Availability and Samples
    KA324
  • Status: Active
  • Compliance: Pb-free 
  • Description: Quad Operational Amplifier
  • Package Type: PDIP-14
  • Package Case Outline: 646-06
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 1500
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Mouser:>1K
  • KA324A
  • Status: Active
  • Compliance: Pb-free 
  • Description: Quad Operational Amplifier
  • Package Type: PDIP-14
  • Package Case Outline: 646-06
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 1500
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:<1K
  • Mouser:>1K
  • ON Semiconductor:12,000
  • KA324ADTF
  • Status: Active
  • Compliance: Pb-free 
  • Description: Quad Operational Amplifier
  • Package Type: SOIC14 N
  • Package Case Outline: 751ER
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Specifications
  • Rail to Rail: No 
  • Channels:
  • VS Min (V):
  • VS Max (V): 32 
  • Iq Typ (mA): 0.25 
  • VOS Max (mV):
  • GBW Typ (MHz):
  • SR Typ (V/µs): 0.3 
  • IO Typ (mA):
  • ΔVOS/ΔT (μV/C):
  • eN (nV/√Hz):
  • Ibias Typ (pA): 40000 
  • CMRR Typ (dB): 75 
  • Architecture: Bipolar 
  • Temperature Range (°C): 0 to 70 
  • Package Type: PDIP-14  SOIC14 N 
  • ON Semiconductor Full Web Site