KA331: Voltage to Frequency Converter

Description: This voltage-to-frequency converter provides the o...
  • This voltage-to-frequency converter provides the output pulse train at a frequency precisely proportional to the applied input voltage. The KA331 can operate at power supplies as low as 4.0V and be changed output frequency from 1Hz to 100KHz. It is ideally suited for use in simple low-cost circuit for analog-to digital conversion, long term integration, linear frequency modulation or demodulation, frequency-to-voltage conversion, and many other functions.
  • Features
  • Guaranteed linearity: 0.01% max.
  • Low power dissipation: 15mW at 5V
  • Wide range of full scale frequency: 1Hz to 100KHz
  • Pulse output compatible with all logic forms
  • Wide dynamic range: 100dB min at 10KHz full scalefrequency
  • Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Availability and Samples
    KA331
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Voltage to Frequency Converter
  • Package Type: PDIP-8
  • Package Case Outline: 626-05
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • Specifications
  • Topology: Step-Down 
  • Control Mode: Voltage Mode 
  • VCC Min (V):
  • VCC Max (V): 40 
  • VO Typ (V):
  • IO Typ (A):
  • Efficiency (%):
  • fSW Typ (kHz): 100 
  • Package Type: PDIP-8 
  • ON Semiconductor Full Web Site