KA339: Comparator, Quad

Description: The KA339/KA339A, KA2901 consist of four independe...
  • The KA339/KA339A, KA2901 consist of four independent voltage comparators designed to operate from single power supply over a wide voltage range.
  • Features
  • Single or dual supply operation
  • Wide range of supply voltage: KA339/KA339A, KA2901: 2 ~ 36 V (or ±1 ~ ±18 V)
  • Low supply current drain 800 µA
  • Open collector outputs for wired and connectors
  • Low input bias current 25 nA Typ
  • Low Input offset current ±2.3 nA Typ
  • Low input offset voltage ±1.4 mV Typ
  • Common mode input voltage range includes ground
  • Low output saturation voltage
  • Output compatible with TTL, DTL and MOS logic system
  • Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Availability and Samples
    KA339
  • Status: Active
  • Compliance: Pb-free 
  • Description: Comparator, Quad
  • Package Type: PDIP-14
  • Package Case Outline: 646-06
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 1500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:1,500
  • KA339DTF
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Comparator, Quad
  • Package Type: SOIC14 N
  • Package Case Outline: 751ER
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:12,000
  • Specifications
  • Channels:
  • VCC Min (V):
  • VCC Max (V): 36 
  • IO Typ (mA): 18 
  • ICC Typ (mA): 1.1 
  • tres Typ (ns): 1300 
  • VIO Max (mV):
  • TA Min (°C):
  • TA Max (°C): 70 
  • Package Type: PDIP-14  SOIC14 N 
  • ON Semiconductor Full Web Site