KA33V: Voltage Stabilizer

Description: The KA33V is a monolithic integrated voltage stabi...
  • The KA33V is a monolithic integrated voltage stabilizer especially designed as voltage supplier for electronic tuners.
  • Features
  • Low Temperature Coefficient
  • Low Dynamic Resistance
  • Typical Reference Voltage of 33V
  • Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Availability and Samples
    KA33VTA
  • Status: Active
  • Compliance: Pb-free 
  • Description: Voltage Stabilizer
  • Package Type: TO-92 2 4.58x4.58
  • Package Case Outline: 135AS
  • MSL: NA
  • Container Type: FNFLD
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:224,000
  • Specifications
  • Voltages Monitored:
  • VCC Max (V): 35 
  • V(TO) Typ (V):
  • IQ Typ (µA):
  • Reset Active State:
  • Reset Timer: No 
  • Manual Reset: No 
  • Watchdog Timer: No 
  • Package Type: TO-92 2 4.58x4.58 
  • ON Semiconductor Full Web Site