KA358A: Dual Operational Amplifier
Description: The KA358A series consist of two independent, high...
The KA358A series consist of two independent, high gain, internally frequency compensated operational amplifiers which were designed specifically to operate from a single power supply over a wide range of voltage. Operation from split power supplies is also possible and the low power sup-ply current drain is independent of the magnitude of the power supply voltage. Application areas include transducer amplifier, DC gain blocks and all the conventional OP amp circuits which now can be easily implemented in single power supply systems.
Features
Internally frequency compensated for unity gain
Large DC voltage gain: 100 dB
Wide power supply range:
KA258 / KA258A, KA358 / KA358A: 3 V ~ 32 V (or ±1.5 V ~ 16 V)
KA2904: 3 V ~ 26 V (or ± 1.5 V ~ 13 V)
Input common-mode voltage range includes ground
Large output voltage swing: 0 V DC to VCC - 1.5 V DC
Power drain suitable for battery operation.
Applications
This product is general usage and suitable for many different applications.
Technical Documentation & Design Resources
Availability and Samples
KA358A
Status: Active
Compliance: Pb-free
Description: Dual Operational Amplifier
Package Type: PDIP-8
Package Case Outline: 626-05
MSL: NA
Container Type: TUBE
Container Qty: 3000
Inventory
Market Leadtime (weeks):2 to 4
Arrow:0
Digikey:>1K
Mouser:>1K
ON Semiconductor:126,000
KA358ADTF
Status: Active
Compliance: Pb-free
Description: Dual Operational Amplifier
Package Type: SOIC-8
Package Case Outline: 751EB
MSL: 1
Container Type: REEL
Container Qty: 3000
Inventory
Market Leadtime (weeks):4 to 8
Arrow:0
Mouser:>1K
ON Semiconductor:24,000
Specifications
Rail to Rail:
No 
Channels:
2 
VS Min (V):
3 
VS Max (V):
32 
Iq Typ (mA):
0.4 
VOS Max (mV):
3 
GBW Typ (MHz):
1 
SR Typ (V/µs):
0.4 
IO Typ (mA):
15 
ΔVOS/ΔT (μV/C):
7 
eN (nV/√Hz):
- 
Ibias Typ (pA):
45000 
CMRR Typ (dB):
85 
Architecture:
Bipolar 
Temperature Range (°C):
0 to 70 
Package Type:
PDIP-8 
SOIC-8