KA393A: Comparator, Dual

Description: The KA393 / KA393A / KA2903 series consists of two...
  • The KA393 / KA393A / KA2903 series consists of two independent voltage comparators designed to operate from a single power supply over a wide voltage range.
  • Features
  • Single Supply Operation: 2 V to 36 V
  • Dual Supply Operation: ±1 V to ±18 V
  • Allow Comparison of Voltages Near Ground Potential
  • Low Current Drain: 800 µA Typical
  • Compatible with all Forms of Logic
  • Low Input Bias Current: 25 nA Typical
  • Low Input Offset Current: ±5 nA Typical
  • Low Offset Voltage: ±1 mV Typical
  • Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Availability and Samples
    KA393A
  • Status: Active
  • Compliance: Pb-free 
  • Description: Comparator, Dual
  • Package Type: PDIP-8
  • Package Case Outline: 626-05
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>1K
  • KA393ADTF
  • Status: Active
  • Compliance: Pb-free 
  • Description: Comparator, Dual
  • Package Type: SOIC-8
  • Package Case Outline: 751EB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:12,000
  • Specifications
  • Channels:
  • VCC Min (V):
  • VCC Max (V): 36 
  • IO Typ (mA): 16 
  • ICC Typ (mA): 0.6 
  • tres Typ (ns): 1400 
  • VIO Max (mV):
  • TA Min (°C):
  • TA Max (°C): 70 
  • Package Type: PDIP-8  SOIC-8 
  • ON Semiconductor Full Web Site