KA431: Adjustable/2.5 V, 2% Tolerance Shunt Regulator

Description: The KA431 / KA431A / KA431L are three-terminal adj...
  • The KA431 / KA431A / KA431L are three-terminal adjustable regulators with a guaranteed thermal stability over the operating temperature ranges. The output voltage may be set to any value between VREF (approximately 2.5 V) and 36 V with two external resistors. These devices have a typical dynamic output impedance of 0.2 Ω. Active output circuitry provides a very sharp turn-on characteristic, making these devices excellent replacements for Zener diodes in many applications.
  • Features
  • Programmable output voltage to 36 V
  • Low dynamic output impedance 0.2 Ω (Typical)
  • Sink current capability of 1.0 to 100 mA
  • Equivalent full-range temperature coefficient of 50 ppm/°C (Typical)
  • Temperature compensated for operation over full rated operating temperature range
  • Low output noise voltage
  • Fast turn-on response
  • Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Availability and Samples
    KA431DTF
  • Status: Active
  • Compliance: Pb-free 
  • Description: Adjustable/2.5 V, 2% Tolerance Shunt Regulator
  • Package Type: SOIC-8
  • Package Case Outline: 751EB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:6,000
  • KA431ZTA
  • Status: Obsolete
  • Compliance: Pb-free 
  • Description: Adjustable/2.5 V, 2% Tolerance Shunt Regulator
  • Package Type: E-PKG AXIAL-LEADED GLASS DIODE
  • Package Case Outline: 017AE
  • MSL: NA
  • Container Type: 
  • Container Qty: 30000
  • Specifications
  • Type: Adjustable 
  • V(BR) Typ (V): 2.5 
  • Tolerance (%):
  • IQ Typ (mA): 0.004 
  • IR Min (mA): 0.45 
  • VF Max (V): 36 
  • TA Min (°C): -25 
  • TA Max (°C): 85 
  • Package Type: SOIC-8 
  • ON Semiconductor Full Web Site