KA431A: Adjustable/2.5V, 1% Tolerance Shunt Regulator

Description: The KA431 / KA431A / KA431L are three-terminal adj...
  • The KA431 / KA431A / KA431L are three-terminal adjustable regulators with a guaranteed thermal stability over the operating temperature ranges. The output voltage may be set to any value between VREF (approximately 2.5V) and 36V with two external resistors. These devices have a typical dynamic output impedance of 0.2 Ω. Active output circuitry provides a very sharp turn-on characteristic, making these devices excellent replacements for Zener diodes in many applications.
  • Features
  • Programmable output voltage to 36 V
  • Low dynamic output impedance 0.2 Ω (Typical)
  • Sink current capability of 1.0 to 100 mA
  • Equivalent full-range temperature coefficient of 50 ppm/°C (Typical)
  • Temperature compensated for operation over full rated operating temperature range
  • Low output noise voltage
  • Fast turn-on response
  • Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Availability and Samples
    KA431ADTF
  • Status: Active
  • Compliance: Pb-free 
  • Description: Adjustable/2.5V, 1% Tolerance Shunt Regulator
  • Package Type: SOIC-8
  • Package Case Outline: 751EB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • KA431AZBU
  • Status: Active
  • Compliance: Pb-free 
  • Description: Adjustable/2.5V, 1% Tolerance Shunt Regulator
  • Package Type: TO-92-3
  • Package Case Outline: 135AN
  • MSL: NA
  • Container Type: BLKBG
  • Container Qty: 10000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>10K
  • ON Semiconductor:10,000
  • KA431AZTA
  • Status: Active
  • Compliance: Pb-free 
  • Description: Adjustable/2.5V, 1% Tolerance Shunt Regulator
  • Package Type: TO-92-3 LF
  • Package Case Outline: 135AR
  • MSL: NA
  • Container Type: FNFLD
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • Specifications
  • Type: Adjustable 
  • V(BR) Typ (V): 2.5 
  • Tolerance (%):
  • IQ Typ (mA): 0.004 
  • IR Min (mA): 0.45 
  • VF Max (V): 36 
  • TA Min (°C): -25 
  • TA Max (°C): 85 
  • Package Type: SOIC-8  TO-92-3  TO-92-3 LF 
  • ON Semiconductor Full Web Site