KA4558: Dual Operational Amplifier

Description: The KA4558 is a monolithic integrated circuit desi...
  • The KA4558 is a monolithic integrated circuit designed for dual operational amplifier.
  • Features
  • No frequency compensation required.
  • No latch-up.
  • Large common mode and differential voltage range.
  • Parameter tracking over temperature range.
  • Gain and phase match between amplifiers.
  • Internally frequency compensated.
  • Low noise input transistors.
  • Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Availability and Samples
    KA4558
  • Status: Active
  • Compliance: Pb-free 
  • Description: Dual Operational Amplifier
  • Package Type: PDIP-8
  • Package Case Outline: 626-05
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • ON Semiconductor:3,000
  • KA4558DTF
  • Status: Active
  • Compliance: Pb-free 
  • Description: Dual Operational Amplifier
  • Package Type: SOIC-8
  • Package Case Outline: 751EB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:3,000
  • Specifications
  • Rail to Rail: No 
  • Channels:
  • VS Min (V):
  • VS Max (V):
  • Iq Typ (mA): 1.75 
  • VOS Max (mV):
  • GBW Typ (MHz): 1.2 
  • SR Typ (V/µs): 1.2 
  • IO Typ (mA):
  • ΔVOS/ΔT (μV/C):
  • eN (nV/√Hz):
  • Ibias Typ (pA): 30000 
  • CMRR Typ (dB): 90 
  • Architecture: Bipolar 
  • Temperature Range (°C): 0 to 70 
  • Package Type: PDIP-8  SOIC-8 
  • ON Semiconductor Full Web Site