KA75330Z: Voltage Detector (3.3 V)

Description: The KA75330 prevents the system error where the su...
  • The KA75330 prevents the system error where the supply voltage is below the normal level at the time when the power is on and instantaneous power off in systems.
  • Features
  • Detects Against Error Operations at Power On/Off
  • Resets Function for Low-Voltage Microprocessor
  • Checks Low-Battery
  • Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Availability and Samples
    KA75330ZTA
  • Status: Active
  • Compliance: Pb-free 
  • Description: Voltage Detector (3.3 V)
  • Package Type: TO-92-3 LF
  • Package Case Outline: 135AR
  • MSL: NA
  • Container Type: FNFLD
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:<1K
  • Mouser:>1K
  • ON Semiconductor:86,000
  • Specifications
  • Output: Single 
  • Polarity: Positive 
  • VO (V):
  • IO Typ (A):
  • VI Min (V): 0.8 
  • VI Max (V): 15 
  • VDO Typ (V):
  • Iq Typ (mA):
  • PSRR (dB):
  • Noise (µVrms):
  • Enable: No 
  • PowerGood: No 
  • Package Type: TO-92-3 LF 
  • ON Semiconductor Full Web Site