KA78L05AI: 3-Terminal 0.1A 5V Positive Voltage Regulator

Description: The KA78L05AI of fixed-voltage monolithic integrat...
  • The KA78L05AI of fixed-voltage monolithic integrated circuit voltage regulators are suitable for applications that required supply current up to 100 mA.
  • Features
  • Maximum Output Current of 100 mA
  • Output Voltage of 5 V
  • Thermal Overload Protection
  • Short Circuit Current Limiting
  • Output Voltage Offered in ± 5% Tolerance
  • Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Availability and Samples
    KA78L05AIDTF
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 3-Terminal 0.1A 5V Positive Voltage Regulator
  • Package Type: SOIC-8
  • Package Case Outline: 751EB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:9,000
  • KA78L05AIMTF
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 3-Terminal 0.1A 5V Positive Voltage Regulator
  • Package Type: SOT-89-3
  • Package Case Outline: 528AH
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:<1K
  • Newark:>1K
  • Specifications
  • Output: Single 
  • Polarity: Positive 
  • VO (V):
  • IO Typ (A): 0.1 
  • VI Min (V): 6.7 
  • VI Max (V): 30 
  • VDO Typ (V): 1.7 
  • Iq Typ (mA):
  • PSRR (dB): 80 
  • Noise (µVrms): 40 
  • Enable: No 
  • PowerGood: No 
  • Package Type: SOIC-8  SOT-89-3 
  • ON Semiconductor Full Web Site