KA78M05: 3-Terminal 0.5A Positive Voltage Regulator

Description: The KA78MXX series of three-terminal positive regu...
  • The KA78MXX series of three-terminal positive regulators are available in the TO-220/D-PAK package with several fixed output voltages making it useful in a wide range of applications.
  • Features
  • Output Current up to 0.5A
  • Output Voltage of 5, 6, 8, 10, 12, 15, 18, 20, 24V
  • Thermal Overload Protection
  • Short Circuit Protection
  • Output Transistor Safe Operating area (SOA)Protection
  • Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Availability and Samples
    KA78M05RTM
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 3-Terminal 0.5A Positive Voltage Regulator
  • Package Type: DPAK-3
  • Package Case Outline: 369AK
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • KA78M05TU
  • Status: Lifetime
  • Compliance: Pb-free 
  • Description: 3-Terminal 0.5A Positive Voltage Regulator
  • Package Type: TO-220-3
  • Package Case Outline: 340AT
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Mouser:>1K
  • Newark:<100
  • ON Semiconductor:2,000
  • Specifications
  • Output: Single 
  • Polarity: Positive 
  • VO (V):
  • IO Typ (A): 0.5 
  • VI Min (V):
  • VI Max (V): 35 
  • VDO Typ (V):
  • Iq Typ (mA):
  • PSRR (dB): 80 
  • Noise (µVrms): 40 
  • Enable: No 
  • PowerGood: No 
  • Package Type: DPAK-3 
  • ON Semiconductor Full Web Site