KA7909: 3-Terminal 1 A Negative Voltage Regulator

Description: The KA79XX / KA79XXA / LM79XX series of three-term...
  • The KA79XX / KA79XXA / LM79XX series of three-terminal negative regulators are available in a TO-220 package with several fixed output voltages, making them useful in a wide range of applications. Each type employs internal current limiting, thermal shutdown, and safe operating area protection.
  • Features
  • Output Current in Excess of 1 A
  • Output Voltages of: -5 V, -6 V, -8 V, -9 V, -12 V, -15 V, -18 V, -24 V
  • Internal Thermal Overload Protection
  • Short-Circuit Protection
  • Output Transistor Safe Operating Area Compensation
  • Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Availability and Samples
    KA7909TU
  • Status: Active
  • Compliance: Pb-free 
  • Description: 3-Terminal 1 A Negative Voltage Regulator
  • Package Type: TO-220-3
  • Package Case Outline: 340AT
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:<1K
  • Mouser:>1K
  • Newark:>1K
  • Specifications
  • Output: Single 
  • Polarity: Negative 
  • VO (V): -9 
  • IO Typ (A):
  • VI Min (V): -7 
  • VI Max (V): -35 
  • VDO Typ (V):
  • Iq Typ (mA):
  • PSRR (dB): 60 
  • Noise (µVrms): 175 
  • Enable: No 
  • PowerGood: No 
  • Package Type: TO-220-3 
  • ON Semiconductor Full Web Site