KA79L05A: 3-Terminal 0.1A Negative Voltage Regulator

Description: These regulators employ internal current limiting ...
  • These regulators employ internal current limiting and thermal shutdown.
  • Features
  • Output current up to 100 mA
  • No external components
  • Internal thermal over load protection
  • Internal short circuit current limiting
  • Output Voltage Offered in ± 5% Tolerance
  • Output Voltage: -5V
  • Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Availability and Samples
    KA79L05AMTF
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 3-Terminal 0.1A Negative Voltage Regulator
  • Package Type: SOT-89-3
  • Package Case Outline: 528AH
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • KA79L05AZTA
  • Status: Active
  • Compliance: Pb-free 
  • Description: 3-Terminal 0.1A Negative Voltage Regulator
  • Package Type: TO-92-3 LF
  • Package Case Outline: 135AR
  • MSL: NA
  • Container Type: FNFLD
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Mouser:>1K
  • Specifications
  • Output: Single 
  • Polarity: Negative 
  • VO (V): -5 
  • IO Typ (A): 0.1 
  • VI Min (V): -6.7 
  • VI Max (V): -30 
  • VDO Typ (V): 1.7 
  • Iq Typ (mA):
  • PSRR (dB): 60 
  • Noise (µVrms): 30 
  • Enable: No 
  • PowerGood: No 
  • Package Type: SOT-89-3  TO-92-3 LF 
  • ON Semiconductor Full Web Site