KA79M12: 3-Terminal 0.5 A Negative Voltage Regulator

Description: The KA79MXX series of 3-Terminal medium current ne...
  • The KA79MXX series of 3-Terminal medium current negative voltage regulators are monolithic integrated circuits designed as fixed voltage regulators. These regulators employ internal current limiting, thermal shutdown and safe-area compensation making them essentially in destructible.
  • Features
  • No external components required
  • Output current in excess of 0.5 A
  • Internal thermal-overload
  • Internal short circuit current limiting
  • Output transistor safe-area compensation
  • Output Voltages of -5 V,-12 V
  • Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Availability and Samples
    KA79M12RTF
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 3-Terminal 0.5 A Negative Voltage Regulator
  • Package Type: DPAK-3
  • Package Case Outline: 369AK
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • KA79M12RTM
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 3-Terminal 0.5 A Negative Voltage Regulator
  • Package Type: DPAK-3
  • Package Case Outline: 369AK
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:5,000
  • Specifications
  • Output: Single 
  • Polarity: Negative 
  • VO (V): -12 
  • IO Typ (A): 0.5 
  • VI Min (V): -6.1 
  • VI Max (V): -35 
  • VDO Typ (V): 1.1 
  • Iq Typ (mA):
  • PSRR (dB): 60 
  • Noise (µVrms): 75 
  • Enable: No 
  • PowerGood: No 
  • Package Type: DPAK-3 
  • ON Semiconductor Full Web Site