KAC-06040: CMOS Image Sensor, 6.0 MP

Description: The KAC-06040 Image Sensor is a high-speed 6 megap...
  • The KAC-06040 Image Sensor is a high-speed 6 megapixel CMOS image sensor in a 1” optical format based on a 4.7 μm 5T CMOS platform. The image sensor features very fast frame rate, excellent NIR sensitivity, and flexible readout modes with multiple regions of interest (ROI). The readout architecture enables use of 8, 4, or 2 LVDS output banks for full resolution readout of 160 frames per second. Each LVDS output bank consists of up to 8 differential pairs operating at 200 MHz DDR for a 400 Mbps data rate per bank. The pixel architecture allows rolling shutter operation for motion capture with optimized dynamic range or global shutter for precise still image capture. The image sensor has a pre-configured QHD (4 x 720p, 16:9) video mode, fully programmable, multiple ROI for windowing, programmable sub-sampling, and reverse readout (flip and mirror). The two ADCs can be configured for 8-bit, 10-bit, 12-bit or 14-bit conversion and output. Additional features include interspersed video streams (dual-video), on-chip responsivity calibration, black clamping, overflow pixel for blooming reduction, blacksun correction (anti-eclipse), column and row noise correction, and integrated timing generation with SPI control, 4:1 and 9:1 averaging decimation modes.
  • Features
  • Global shutter and rolling shutter
  • Very fast frame rate
  • High NIR sensitivity
  • Multiple regions of interest
  • Interspersed video streams
  • Applications
  • Intelligent Transportation Systems
  • Machine Vision
  • Surveillance
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Availability and Samples
    KAC-06040-ABA-JD-AE
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Image Sensor, 6.0 MP, Monochrome, Telecentric Microlens, PGA Package, Sealed Clear Cover Glass with AR coating (both sides), Engineering Grade
  • Package Type: CPGA-267
  • Package Case Outline: 107EA
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAC-06040-ABA-JD-BA
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Image Sensor, 6.0 MP, Monochrome, Telecentric Microlens, PGA Package, Sealed Clear Cover Glass with AR coating (both sides), Standard Grade
  • Package Type: CPGA-267
  • Package Case Outline: 107EA
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Mouser:<100
  • ON Semiconductor:20
  • KAC-06040-CBA-JD-AE
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Image Sensor, 6.0 MP, Color (Bayer RGB), Telecentric Microlens, PGA Package, Sealed Clear Cover Glass with AR coating (both sides), Engineering Grade
  • Package Type: CPGA-267
  • Package Case Outline: 107EA
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAC-06040-CBA-JD-BA
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Image Sensor, 6.0 MP, Color (Bayer RGB), Telecentric Microlens, PGA Package, Sealed Clear Cover Glass with AR coating (both sides), Standard Grade
  • Package Type: CPGA-267
  • Package Case Outline: 107EA
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • Specifications
  • Type: CMOS 
  • Megapixels:
  • Frame Rate (fps): 160 
  • Optical Format: 1 inch 
  • Shutter Type: Global Rolling 
  • Pixel Size (µm): 4.7 x 4.7 
  • Output Interface: LVDS 
  • Color: Mono  Bayer Color 
  • Package Type: CPGA-267 
  • ON Semiconductor Full Web Site