KAE-02150: Interline Transfer EMCCD Image Sensor, 2.1 MP

Description: The KAE-02150 Image Sensor is a 1080p (1920 x 1080...
  • The KAE-02150 Image Sensor is a 1080p (1920 x 1080) CCD in a 2/3” optical format that provides exceptional imaging performance in extreme low light applications. Each of the sensor’s four outputs incorporate both a conventional horizontal CCD register and a high gain EMCCD register.

    An intra-scene switchable gain feature samples each charge packet on a pixel-by-pixel basis. This enables the camera system to determine whether the charge will be routed through the normal gain output or the EMCCD output based on a user selectable threshold. This feature enables imaging in extreme low light, even when bright objects are within a dark scene, allowing a single camera to capture quality images from sunlight to starlight.

    This image sensor is based on the 5.5-micron Interline Transfer CCD Platform, and features extended dynamic range, excellent imaging performance, and a flexible readout architecture that enables use of 1, 2, or 4 outputs. A vertical overflow drain structure suppresses image blooming, provides excellent MTF, and enables electronic shuttering for precise exposure control.

  • Features
  • Intra-scene switchable gain - Dynamic compensation under changing conditions
  • Wide dynamic range - Imaging of bright regions in otherwise dark scenes
  • Low noise architecture - Sub-electron noise for EMCCD gains of 20x at T = 0C
  • Exceptional low-light imaging - Enables imaging in widely varying conditions, sunlight to starlight
  • Global shutter - Excellent imaging of moving objects with minimal artifacts
  • Excellent image uniformity and MTF - CCD technology provides excellent image quality
  • Bayer Color Pattern and Monochrome - Options for RGB Bayer Color or Monochrome configurations
  • Applications
  • Surveillance
  • Scientific Imaging
  • Medical Imaging
  • Intelligent Transportation Systems
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Availability and Samples
    KAE-02150-ABB-JP-EE
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer EMCCD Image Sensor, 2.1 MP, Monochrome, Microlens, PGA Package, Taped Clear Cover Glass (no coatings), Engineering Grade
  • Package Type: CPGA-135
  • Package Case Outline: 107EY
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAE-02150-ABB-JP-FA
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer EMCCD Image Sensor, 2.1 MP, Monochrome, Microlens, PGA Package, Taped Clear Cover Glass (no coatings), Standard Grade
  • Package Type: CPGA-135
  • Package Case Outline: 107EY
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAE-02150-ABB-SD-EE
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer EMCCD Image Sensor, 2.1 MP, Monochrome, Microlens, PGA Package with Integrated TEC, Sealed Clear Cover Glass with AR Coating (both sides), Engineering Grade
  • Package Type: CPGA-143
  • Package Case Outline: 107FE
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAE-02150-ABB-SD-FA
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer EMCCD Image Sensor, 2.1 MP, Monochrome, Microlens, PGA Package with Integrated TEC, Sealed Clear Cover Glass with AR Coating (both sides), Standard Grade
  • Package Type: CPGA-143
  • Package Case Outline: 107FE
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAE-02150-ABB-SP-EE
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer EMCCD Image Sensor, 2.1 MP, Monochrome, Microlens, PGA Package with Integrated TEC, Taped Clear Cover Glass (no coatings), Engineering Grade
  • Package Type: CPGA-143
  • Package Case Outline: 107FE
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAE-02150-ABB-SP-FA
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer EMCCD Image Sensor, 2.1 MP, Monochrome, Microlens, PGA Package with Integrated TEC, Taped Clear Cover Glass (no coatings), Standard Grade
  • Package Type: CPGA-143
  • Package Case Outline: 107FE
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAE-02150-FBB-JP-EE
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer EMCCD Image Sensor, 2.1 MP, Gen2 Color (Bayer RGB), Microlens, PGA Package, Taped Clear Glass (no coatings), Engineering Grade
  • Package Type: CPGA-135
  • Package Case Outline: 107EY
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAE-02150-FBB-JP-FA
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer EMCCD Image Sensor, 2.1 MP, Gen2 Color (Bayer RGB), Microlens, PGA Package, Taped Clear Glass (no coatings), Standard Grade
  • Package Type: CPGA-135
  • Package Case Outline: 107EY
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:<100
  • KAE-02150-FBB-SD-EE
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer EMCCD Image Sensor, 2.1 MP, Gen2 Color (Bayer RGB), Microlens, PGA Package with Integrated TEC, Sealed Clear Cover Glass with AR Coating (both sides), Engineering Grade
  • Package Type: CPGA-143
  • Package Case Outline: 107FE
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAE-02150-FBB-SD-FA
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer EMCCD Image Sensor, 2.1 MP, Gen2 Color (Bayer RGB), Microlens, PGA Package with Integrated TEC, Sealed Clear Cover Glass with AR Coating (both sides), Standard Grade
  • Package Type: CPGA-143
  • Package Case Outline: 107FE
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAE-02150-FBB-SP-EE
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer EMCCD Image Sensor, 2.1 MP, Gen2 Color (Bayer RGB), Microlens, PGA Package with Integrated TEC, Taped Clear Cover Glass (no coatings), Engineering Grade
  • Package Type: CPGA-143
  • Package Case Outline: 107FE
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAE-02150-FBB-SP-FA
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer EMCCD Image Sensor, 2.1 MP, Gen2 Color (Bayer RGB), Microlens, PGA Package with Integrated TEC, Taped Clear Cover Glass (no coatings), Standard Grade
  • Package Type: CPGA-143
  • Package Case Outline: 107FE
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • Specifications
  • Type: Interline Transfer-EMCCD 
  • Megapixels: 2.1 
  • Frame Rate (fps): 30 
  • Optical Format: 2/3 inch 
  • Shutter Type: Electronic 
  • Pixel Size (µm): 5.5 x 5.5 
  • Output Interface: Analog 
  • Color: Mono  Bayer Color 
  • Package Type: CPGA-135  CPGA-143 
  • ON Semiconductor Full Web Site