KAF-0261: Full Frame CCD Image Sensor, VGA

Description: The KAF-0261 Image Sensor is a high performance, c...
  • The KAF-0261 Image Sensor is a high performance, charge coupled device (CCD) designed for a wide range of image sensing applications.

    The sensor incorporates true two-phase CCD technology, simplifying the support circuits required to drive the sensor as well as reducing dark current without compromising charge capacity. The sensor also utilizes a Transparent Gate Electrode to improve sensitivity compared to the use of a standard front side illuminated polysilicon electrode.

    Selectable on-chip output amplifiers allow operation to be optimized for different imaging needs: Low Noise (when using the high-sensitivity output) or Maximum Dynamic Range (when using the low-sensitivity output). The low dark current of the KAF-0261 makes this device suitable for low light imaging applications without sacrificing in charge capacity.
  • Features
  • True Two Phase Full Frame Architecture
  • Transparent Gate Electrode for high sensitvity
  • 100% Fill Factor
  • Low Dark Current
  • User-selectable outputs allow either Low Noise or High Dynamic Range operation
  • Single Readout Register
  • Applications
  • Scientific
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Availability and Samples
    KAF-0261-AAA-CD-AE
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Full Frame CCD Image Sensor, VGA, Monochrome, No Microlens, CERDIP Package (sidebrazed pins), Sealed Clear Cover Glass with AR coating (both sides), Engineering Grade
  • Package Type: CDIP-24
  • Package Case Outline: 125AV
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAF-0261-AAA-CD-BA
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Full Frame CCD Image Sensor, VGA, Monochrome, No Microlens, CERDIP Package (sidebrazed pins), Sealed Clear Cover Glass with AR coating (both sides), Standard Grade
  • Package Type: CDIP-24
  • Package Case Outline: 125AV
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Mouser:In Stock
  • ON Semiconductor:8
  • KAF-0261-AAA-CP-AE
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Full Frame CCD Image Sensor, VGA, Monochrome, No Microlens, CERDIP Package (sidebrazed pins), Taped Clear Cover Glass (no coatings), Engineering Grade
  • Package Type: CDIP-24
  • Package Case Outline: 125AV
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAF-0261-AAA-CP-BA
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Full Frame CCD Image Sensor, VGA, Monochrome, No Microlens, CERDIP Package (sidebrazed pins), Taped Clear Cover Glass (no coatings), Standard Grade
  • Package Type: CDIP-24
  • Package Case Outline: 125AV
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Mouser:<100
  • ON Semiconductor:12
  • Specifications
  • Type: Full Frame CCD 
  • Megapixels: VGA 
  • Frame Rate (fps): 15 
  • Optical Format: 1 inch 
  • Shutter Type:
  • Pixel Size (µm): 20 x 20 
  • Output Interface: Analog 
  • Color: Mono 
  • Package Type: CDIP-24 
  • ON Semiconductor Full Web Site