KAF-0402: Full Frame CCD, Image Sensor, WVGA

Description: The KAF-0402 Image Sensor is a high performance ar...
  • The KAF-0402 Image Sensor is a high performance area CCD (charge-coupled device) image sensor with 768H x 512V photoactive pixels designed for a wide range of image sensing applications.

    The sensor incorporates true two-phase CCD technology, simplifying the support circuits required to drive the sensor as well as reducing dark current without compromising charge capacity. The sensor also utilizes a Transparent Gate Electrode to improve sensitivity compared to the use of a standard front side illuminated polysilicon electrode.

    Optional microlenses focus the majority of the light through the transparent gate, increasing the optical response further.
  • Features
    Applications
  • Scientific
  • Digitization
  • Medical
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Availability and Samples
    KAF-0402-AAA-CB-AE
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Full Frame CCD, Image Sensor, WVGA, Monochrome, No Microlens, CERDIP Package (sidebrazed pins), Sealed Clear Cover Glass (no coatings), Engineering Grade
  • Package Type: CDIP-24
  • Package Case Outline: 125AY
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAF-0402-AAA-CB-B1
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Full Frame CCD, Image Sensor, WVGA, Monochrome, No Microlens, CERDIP Package (sidebrazed pins), Sealed Clear Cover Glass (no coatings), Grade 1
  • Package Type: CDIP-24
  • Package Case Outline: 125AY
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Mouser:<100
  • ON Semiconductor:25
  • KAF-0402-AAA-CP-AE
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Full Frame CCD, Image Sensor, WVGA, Monochrome, No Microlens, CERDIP Package (sidebrazed pins), Taped Clear Cover Glass (no coatings), Engineering Grade
  • Package Type: CDIP-24
  • Package Case Outline: 125AY
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAF-0402-AAA-CP-B1
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Full Frame CCD, Image Sensor, WVGA, Monochrome, No Microlens, CERDIP Package (sidebrazed pins), Taped Clear Cover Glass (no coatings), Grade 1
  • Package Type: CDIP-24
  • Package Case Outline: 125AY
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Mouser:<100
  • ON Semiconductor:26
  • KAF-0402-AAA-CP-B2
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Full Frame CCD, Image Sensor, WVGA, Monochrome, No Microlens, CERDIP Package (sidebrazed pins), Taped Clear Cover Glass (no coatings), Grade 2
  • Package Type: CDIP-24
  • Package Case Outline: 125AY
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Mouser:<100
  • KAF-0402-ABA-CD-AE
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Full Frame CCD, Image Sensor, WVGA, Monochrome, Telecentric Microlens, CERDIP Package (sidebrazed pins), Sealed Clear Cover Glass with AR coating (both sides), Engineering Grade
  • Package Type: CDIP-24
  • Package Case Outline: 125AY
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAF-0402-ABA-CD-B1
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Full Frame CCD, Image Sensor, WVGA, Monochrome, Telecentric Microlens, CERDIP Package (sidebrazed pins), Sealed Clear Cover Glass with AR coating (both sides), Grade 1
  • Package Type: CDIP-24
  • Package Case Outline: 125AY
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Mouser:<100
  • ON Semiconductor:128
  • KAF-0402-ABA-CD-B2
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Full Frame CCD, Image Sensor, WVGA, Monochrome, Telecentric Microlens, CERDIP Package (sidebrazed pins), Sealed Clear Cover Glass with AR coating (both sides), Grade 2
  • Package Type: CDIP-24
  • Package Case Outline: 125AY
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Avnet:<100
  • Mouser:<100
  • KAF-0402-ABA-CP-AE
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Full Frame CCD, Image Sensor, WVGA, Monochrome, Telecentric Microlens, CERDIP Package (sidebrazed pins), Taped Clear Cover Glass (no coatings), Engineering Grade
  • Package Type: CDIP-24
  • Package Case Outline: 125AY
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAF-0402-ABA-CP-B1
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Full Frame CCD, Image Sensor, WVGA, Monochrome, Telecentric Microlens, CERDIP Package (sidebrazed pins), Taped Clear Cover Glass (no coatings), Grade 1
  • Package Type: CDIP-24
  • Package Case Outline: 125AY
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Mouser:<100
  • ON Semiconductor:40
  • KAF-0402-ABA-CP-B2
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Full Frame CCD, Image Sensor, WVGA, Monochrome, Telecentric Microlens, CERDIP Package (sidebrazed pins), Taped Clear Cover Glass (no coatings), Grade 2
  • Package Type: CDIP-24
  • Package Case Outline: 125AY
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Mouser:<100
  • ON Semiconductor:16
  • Specifications
  • Type: Full Frame CCD 
  • Megapixels: WVGA 
  • Frame Rate (fps): 20 
  • Optical Format: 1/2 inch 
  • Shutter Type:
  • Pixel Size (µm): 9.0 x 9.0 
  • Output Interface: Analog 
  • Color: Mono 
  • Package Type: CDIP-24 
  • ON Semiconductor Full Web Site