KAF-09000: Full Frame CCD Image Sensor, 9.3 MP

Description: Combining high resolution with outstanding sensiti...
  • Combining high resolution with outstanding sensitivity, the KAF-09000 image sensor has been specifically designed to meet the needs of next-generation low cost digital radiography and scientific imaging systems. The high sensitivity available from 12-micron square pixels combine with a low noise architecture to allow system designers to improve overall image quality, or to relax system tolerances to achieve lower cost. The excellent uniformity of the KAF-09000 image sensor improves overall image integrity by simplifying image corrections, while integrated anti-blooming protection prevents image bleed from over-exposure in bright areas of the image. To simplify device integration, the KAF-09000 image sensor uses the same pin-out and package as the KAF-16801 image sensor.

    The sensor utilizes a Transparent Gate Electrode to improve sensitivity compared to the use of a standard front side illuminated polysilicon electrode.
  • Features
  • Transparent Gate Electrode for high sensitivity
  • Large Pixel Size
  • Large Image Area
  • High Quantum Efficiency
  • Low Noise Architecture
  • Broad Dynamic Range
  • Applications
  • Medical
  • Scientific
  • Technical Documentation & Design Resources
    Availability and Samples
    KAF-09000-ABA-DD-AE
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Full Frame CCD Image Sensor, 9.3 MP, Monochrome, Telecentric Microlens, CERDIP Package (sidebrazed pins, CuW), Sealed Clear Cover Glass with AR coating (both sides), Engineering Grade
  • Package Type: CDIP-34
  • Package Case Outline: 125BK
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAF-09000-ABA-DD-BA
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Full Frame CCD Image Sensor, 9.3 MP, Monochrome, Telecentric Microlens, CERDIP Package (sidebrazed pins, CuW), Sealed Clear Cover Glass with AR coating (both sides), Standard Grade
  • Package Type: CDIP-34
  • Package Case Outline: 125BK
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Mouser:<100
  • ON Semiconductor:27
  • KAF-09000-ABA-DP-AE
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Full Frame CCD Image Sensor, 9.3 MP, Monochrome, Telecentric Microlens, CERDIP Package (sidebrazed pins, CuW), Taped Clear Cover Glass (no coatings), Engineering Grade
  • Package Type: CDIP-34
  • Package Case Outline: 125BK
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAF-09000-ABA-DP-BA
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Full Frame CCD Image Sensor, 9.3 MP, Monochrome, Telecentric Microlens, CERDIP Package (sidebrazed pins, CuW), Taped Clear Cover Glass (no coatings), Standard Grade
  • Package Type: CDIP-34
  • Package Case Outline: 125BK
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Mouser:In Stock
  • ON Semiconductor:40
  • Specifications
  • Type: Full Frame CCD 
  • Megapixels: 9.3 
  • Frame Rate (fps): 0.4 
  • Optical Format: 645 1.3x 
  • Shutter Type:
  • Pixel Size (µm): 12 x 12 
  • Output Interface: Analog 
  • Color: Mono 
  • Package Type: CDIP-34 
  • ON Semiconductor Full Web Site