KAF-1001: Full Frame CCD Image Sensor, 1.0 MP

Description: The KAF-1001 Image Sensor is a high-performance ch...
  • The KAF-1001 Image Sensor is a high-performance charge-coupled device (CCD) designed for a wide range of image sensing applications.

    The sensor incorporates true two-phase CCD technology, simplifying the support circuits required to drive the sensor as well as reducing dark current without compromising charge capacity. The sensor also utilizes a Transparent Gate Electrode to improve sensitivity compared to the use of a standard front side illuminated polysilicon electrode.

    Selectable on-chip output amplifiers allow operation to be optimized for different imaging needs: Low Noise (when using the high-sensitivity output) or Maximum Dynamic Range (when using the low-sensitivity output).
  • Features
  • True Two Phase Full Frame Architecture
  • Transparent Gate Electrode for high sensitivity
  • 100% Fill Factor
  • Low Dark Current
  • Single Readout Register
  • User-selectable outputs allow either Low Noise or High Dynamic Range operation
  • Applications
  • Medical
  • Scientific
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Availability and Samples
    KAF-1001-AAA-CB-AE
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Full Frame CCD Image Sensor, 1.0 MP, Monochrome, No Microlens, CERDIP Package (sidebrazed pins), Sealed Clear Cover Glass (no coatings), Engineering Grade
  • Package Type: CDIP-26
  • Package Case Outline: 125AZ
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAF-1001-AAA-CB-B2
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Full Frame CCD Image Sensor, 1.0 MP, Monochrome, No Microlens, CERDIP Package (sidebrazed pins), Sealed Clear Cover Glass (no coatings), Grade 2
  • Package Type: CDIP-26
  • Package Case Outline: 125AZ
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • ON Semiconductor:12
  • KAF-1001-AAA-CP-AE
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Full Frame CCD Image Sensor, 1.0 MP, Monochrome, No Microlens, CERDIP Package (sidebrazed pins), Taped Clear Cover Glass (no coatings), Engineering Grade
  • Package Type: CDIP-26
  • Package Case Outline: 125AZ
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAF-1001-AAA-CP-B1
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Full Frame CCD Image Sensor, 1.0 MP, Monochrome, No Microlens, CERDIP Package (sidebrazed pins), Taped Clear Cover Glass (no coatings), Grade 1
  • Package Type: CDIP-26
  • Package Case Outline: 125AZ
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • ON Semiconductor:42
  • KAF-1001-AAA-CP-B2
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Full Frame CCD Image Sensor, 1.0 MP, Monochrome, No Microlens, CERDIP Package (sidebrazed pins), Taped Clear Cover Glass (no coatings), Grade 2
  • Package Type: CDIP-26
  • Package Case Outline: 125AZ
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • ON Semiconductor:29
  • Specifications
  • Type: Full Frame CCD 
  • Megapixels:
  • Frame Rate (fps):
  • Optical Format: APS-H 
  • Shutter Type:
  • Pixel Size (µm): 24 x 24 
  • Output Interface: Analog 
  • Color: Mono 
  • Package Type: CDIP-26 
  • ON Semiconductor Full Web Site