KAF-16200: Full Frame CCD Image Sensor, 16.2 MP

Description: The KAF−16200 is a single output, high performance...
  • The KAF−16200 is a single output, high performance CCD (charge coupled device) image sensor with 4500 (H) x 3600 (V) photoactive pixels designed for a wide range of color or monochrome image sensing applications. Each pixel contains anti−blooming protection by means of a lateral overflow drain thereby preventing image corruption during high light level conditions. Each of the 6.0 µm square pixels of the color version are selectively covered with red, green or blue pigmented filters for color separation. Microlenses are added for improved sensitivity on both color and monochrome sensors. The sensor utilizes a transparent gate electrode to improve sensitivity compared to the use of a standard front side illuminated polysilicon electrode.
  • Features
  • Transparent Gate Electrode for High Sensiitivity
  • High Resolution, APS-H Optical format
  • Broad Dynamic Range
  • Low Noise
  • Applications
  • Astrophotography
  • Scientific Imaging
  • Technical Documentation & Design Resources
    Availability and Samples
    KAF-16200-ABA-CD-AE
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Full Frame CCD Image Sensor, 16.2 MP, Monochrome, Microlens, CERDIP Package, Sealed Clear Cover Glass with AR Coating (both sides), Engineering Grade
  • Package Type: CDIP-32
  • Package Case Outline: 125BQ
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAF-16200-ABA-CD-B1
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Full Frame CCD Image Sensor, 16.2 MP, Monochrome, Microlens, CERDIP Package, Sealed Clear Cover Glass with AR Coating (both sides), Grade 1
  • Package Type: CDIP-32
  • Package Case Outline: 125BQ
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Avnet:<100
  • Mouser:In Stock
  • ON Semiconductor:91
  • KAF-16200-ABA-CD-B2
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Full Frame CCD Image Sensor, 16.2 MP, Monochrome, Microlens, CERDIP Package, Sealed Clear Cover Glass with AR Coating (both sides), Grade 2
  • Package Type: CDIP-32
  • Package Case Outline: 125BQ
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Avnet:<100
  • KAF-16200-FXA-CD-AE
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Full Frame CCD Image Sensor, 16.2 MP, Gen2 Color (Bayer RGB), Special Microlens, CERDIP Package, Sealed Clear Cover Glass with AR Coating (both sides), Engineering Grade
  • Package Type: CDIP-32
  • Package Case Outline: 125BQ
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAF-16200-FXA-CD-B1
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Full Frame CCD Image Sensor, 16.2 MP, Gen2 Color (Bayer RGB), Special Microlens, CERDIP Package, Sealed Clear Cover Glass with AR Coating (both sides), Grade 1
  • Package Type: CDIP-32
  • Package Case Outline: 125BQ
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Mouser:In Stock
  • ON Semiconductor:28
  • KAF-16200-FXA-CD-B2
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Full Frame CCD Image Sensor, 16.2 MP, Gen2 Color (Bayer RGB), Special Microlens, CERDIP Package, Sealed Clear Cover Glass with AR Coating (both sides), Grade 2
  • Package Type: CDIP-32
  • Package Case Outline: 125BQ
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Mouser:In Stock
  • ON Semiconductor:31
  • Specifications
  • Type: Full Frame CCD 
  • Megapixels: 16.2 
  • Frame Rate (fps):
  • Optical Format: APS-H 
  • Shutter Type:
  • Pixel Size (µm): 6.0 x 6.0 
  • Output Interface: Analog 
  • Color: Mono  Bayer Color 
  • Package Type: CDIP-32 
  • ON Semiconductor Full Web Site