KAF-16803: Full Frame CCD Image Sensor, 16.8 MP

Description: The KAF-16803 image sensor is a redesigned version...
  • The KAF-16803 image sensor is a redesigned version of the popular KAF-16801 image sensor (4096 x 4096 pixel resolution), with enhancements that specifically target the needs of high performance digital radiography applications. Improvements include enhanced quantum efficiency for improved DQE at higher spatial frequencies, lower noise for improved contrast in areas of high density, and anti-blooming protection to prevent image bleed from over exposure in regions outside the patient.

    The sensor utilizes a Transparent Gate Electrode to improve sensitivity compared to the use of a standard front side illuminated polysilicon electrode, as well as microlenses to maximize light sensitivity. When combined with large imaging area and small pixel size, the KAF-16803 provides the sensitivity, resolution and contrast necessary for high quality digital radiographs. To simplify device integration, the KAF-16803 image sensor uses the same pin-out and package as the KAF-16801E image sensor.
  • Features
  • Transparent Gate Electrode for high sensitivity
  • High Resolution
  • Large Image Area
  • High Quantum Efficiency
  • Low Noise Architecture
  • Broad Dynamic Range
  • Applications
  • Medical
  • Scientific
  • Technical Documentation & Design Resources
    Availability and Samples
    KAF-16803-ABA-DD-AE
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Full Frame CCD Image Sensor, 16.8 MP, Monochrome, Telecentric Microlens, CERDIP Package (sidebrazed pins, CuW), Sealed Clear Cover Glass with AR coating (both sides), Engineering Grade
  • Package Type: CDIP-34
  • Package Case Outline: 125BK
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Mouser:In Stock
  • KAF-16803-ABA-DD-BA
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Full Frame CCD Image Sensor, 16.8 MP, Monochrome, Telecentric Microlens, CERDIP Package (sidebrazed pins, CuW), Sealed Clear Cover Glass with AR coating (both sides), Standard Grade
  • Package Type: CDIP-34
  • Package Case Outline: 125BK
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Avnet:<100
  • Mouser:In Stock
  • ON Semiconductor:9
  • KAF-16803-ABA-DP-AE
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Full Frame CCD Image Sensor, 16.8 MP, Monochrome, Telecentric Microlens, CERDIP Package (sidebrazed pins, CuW), Taped Clear Cover Glass (no coatings), Engineering Grade
  • Package Type: CDIP-34
  • Package Case Outline: 125BK
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAF-16803-ABA-DP-BA
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Full Frame CCD Image Sensor, 16.8 MP, Monochrome, Telecentric Microlens, CERDIP Package (sidebrazed pins, CuW), Taped Clear Cover Glass (no coatings), Standard Grade
  • Package Type: CDIP-34
  • Package Case Outline: 125BK
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Mouser:In Stock
  • ON Semiconductor:16
  • Specifications
  • Type: Full Frame CCD 
  • Megapixels: 16.8 
  • Frame Rate (fps): 0.2 
  • Optical Format: 645 1.3x 
  • Shutter Type:
  • Pixel Size (µm): 9.0 x 9.0 
  • Output Interface: Analog 
  • Color: Mono 
  • Package Type: CDIP-34 
  • ON Semiconductor Full Web Site