KAF-3200: Full Frame CCD, Image Sensor, 3.3 MP

Description: The KAF-3200 Image Sensor is a high performance CC...
  • The KAF-3200 Image Sensor is a high performance CCD (charge-coupled device) with 2184H x 1472V photoactive pixels designed for a wide range of image sensing applications.

    The sensor incorporates true two-phase CCD technology, simplifying the support circuits required to drive the sensor as well as reducing dark current without compromising charge capacity. The sensor also utilizes a Transparent Gate Electrode to improve sensitivity compared to the use of a standard front side illuminated polysilicon electrode.
  • Features
  • True Two Phase Full Frame Architecture
  • Transparent Gate Electrode for high sensitivity
  • 100% Fill Factor
  • Low Dark Current
  • Microlens option
  • High Output Sensitivity
  • Applications
  • Medical
  • Scientific
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Availability and Samples
    KAF-3200-ABA-CD-AE
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Full Frame CCD, Image Sensor, 3.3 MP, Monochrome, Telecentric Microlens, CERDIP Package (sidebrazed pins), Sealed Clear Cover Glass with AR coating (both sides), Engineering Grade
  • Package Type: CDIP-24
  • Package Case Outline: 125AX
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAF-3200-ABA-CD-B2
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Full Frame CCD, Image Sensor, 3.3 MP, Monochrome, Telecentric Microlens, CERDIP Package (sidebrazed pins), Sealed Clear Cover Glass with AR coating (both sides), Grade 2
  • Package Type: CDIP-24
  • Package Case Outline: 125AX
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Avnet:<100
  • Mouser:In Stock
  • ON Semiconductor:12
  • KAF-3200-ABA-CP-AE
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Full Frame CCD, Image Sensor, 3.3 MP, Monochrome, Telecentric Microlens, CERDIP Package (sidebrazed pins), Taped Clear Cover Glass (no coatings), Engineering Grade
  • Package Type: CDIP-24
  • Package Case Outline: 125AX
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAF-3200-ABA-CP-B2
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Full Frame CCD, Image Sensor, 3.3 MP, Monochrome, Telecentric Microlens, CERDIP Package (sidebrazed pins), Taped Clear Cover Glass (no coatings), Grade 2
  • Package Type: CDIP-24
  • Package Case Outline: 125AX
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Mouser:In Stock
  • ON Semiconductor:12
  • Specifications
  • Type: Full Frame CCD 
  • Megapixels: 3.3 
  • Frame Rate (fps): 2.5 
  • Optical Format: 4/3 inch 
  • Shutter Type:
  • Pixel Size (µm): 6.8 x 6.8 
  • Output Interface: Analog 
  • Color: Mono 
  • Package Type: CDIP-24 
  • ON Semiconductor Full Web Site