KAF-40000: Full Frame CCD Image Sensor, 40.0 MP

Description: The KAF-40000 Image Sensor is a high performance, ...
  • The KAF-40000 Image Sensor is a high performance, 40-megapixel CCD. Based on an advanced 6.0 micron Full Frame CCD Platform, the sensor features ultra-high resolution, broad dynamic range, and a four-output architecture. A lateral overflow drain suppresses image blooming, while an integrated Pulse Flush Gate clears residual charge on the sensor with a single electrical pulse. A Fast Dump Gate can be used to selectively remove a line of charge to facilitate partial image readout. The sensor also utilizes a Transparent Gate Electrode to improve sensitivity compared to the use of a standard front side illuminated polysilicon electrode.

    The sensor shares a common pin-out and electrical configuration with the KAF-50100 Image Sensor, allowing a single camera design to support both members of this sensor family.
  • Features
  • Transparent Gate Electrode for high sensitivity
  • Ultra-high resolution
  • Broad dynamic range
  • Low noise architecture
  • Large active imaging area
  • Applications
  • Digitization
  • Mapping / Aerial
  • Photography
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    KAF-40000-FXA-JD-AA
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Full Frame CCD Image Sensor, 40.0 MP, Gen2 Color (Bayer RGB), Special Microlens, PGA Package, Sealed Clear Cover Glass with AR coating (both sides), Standard Grade
  • Package Type: CPGA-52
  • Package Case Outline: 107EF
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • ON Semiconductor:42
  • KAF-40000-FXA-JD-AE
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Full Frame CCD Image Sensor, 40.0 MP, Gen2 Color (Bayer RGB), Special Microlens, PGA Package, Sealed Clear Cover Glass with AR coating (both sides), Engineering Grade
  • Package Type: CPGA-52
  • Package Case Outline: 107EF
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • Specifications
  • Type: Full Frame CCD 
  • Megapixels: 40 
  • Frame Rate (fps): 1.3 
  • Optical Format: 645 1.3x 
  • Shutter Type:
  • Pixel Size (µm): 6.0 x 6.0 
  • Output Interface: Analog 
  • Color: Bayer Color 
  • Package Type: CPGA-52 
  • ON Semiconductor Full Web Site