KAF-8300: Full Frame CCD Image Sensor, 8.3 MP

Description: The KAF-8300 Image Sensor is a 22.5 mm diagonal (F...
  • The KAF-8300 Image Sensor is a 22.5 mm diagonal (Four Thirds Format) high performance color or monochrome full frame CCD (charge-coupled device) image sensor designed for a wide range of image sensing applications including digital imaging. Each pixel contains blooming protection by means of a lateral overflow drain thereby preventing image corruption during high light level conditions. For the color version, each of the 5.4 µm square pixels are patterned with an RGB mosaic color filter with overlying microlenses for improved color response and reproduction. Several versions of monochrome devices are available with or without microlenses.

    The sensor utilizes a Transparent Gate Electrode to improve sensitivity compared to the use of a standard front side illuminated polysilicon electrode.
  • Features
  • Transparent Gate Electrode for high sensitivity
  • High Resolution
  • High Dynamic Range
  • Low Noise Architecture
  • Applications
  • Digitization
  • Medical
  • Scientific
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Product Change Notification
    Availability and Samples
    KAF-8300-AAB-CB-AA
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Full Frame CCD Image Sensor, 8.3 MP, Monochrome, No Microlens, CERDIP Package (sidebrazed pins), Sealed Clear Cover Glass (no coatings), Standard Grade
  • Package Type: CDIP-32
  • Package Case Outline: 125BE
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Mouser:<100
  • ON Semiconductor:2
  • KAF-8300-AAB-CB-AE
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Full Frame CCD Image Sensor, 8.3 MP, Monochrome, No Microlens, CERDIP Package (sidebrazed pins), Sealed Clear Cover Glass (no coatings), Engineering Grade
  • Package Type: CDIP-32
  • Package Case Outline: 125BE
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAF-8300-AXC-CB-AA
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Full Frame CCD Image Sensor, 8.3 MP, Monochrome, Special Microlens, CERDIP Package (sidebrazed pins), Sealed Clear Cover Glass (no coatings), Standard Grade
  • Package Type: CDIP-32
  • Package Case Outline: 125BE
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAF-8300-AXC-CB-AE
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Full Frame CCD Image Sensor, 8.3 MP, Monochrome, Special Microlens, CERDIP Package (sidebrazed pins), Sealed Clear Cover Glass (no coatings), Engineering Grade
  • Package Type: CDIP-32
  • Package Case Outline: 125BE
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAF-8300-AXC-CD-AA
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Full Frame CCD Image Sensor, 8.3 MP, Monochrome, Special Microlens, CERDIP Package (sidebrazed pins), Sealed Clear Cover Glass with AR coating (both sides), Standard Grade
  • Package Type: CDIP-32
  • Package Case Outline: 125BE
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Avnet:<100
  • Mouser:<100
  • KAF-8300-AXC-CD-AE
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Full Frame CCD Image Sensor, 8.3 MP, Monochrome, Special Microlens, CERDIP Package (sidebrazed pins), Sealed Clear Cover Glass with AR coating (both sides), Engineering Grade
  • Package Type: CDIP-32
  • Package Case Outline: 125BE
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAF-8300-AXC-CP-AA
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Full Frame CCD Image Sensor, 8.3 MP, Monochrome, Special Microlens, CERDIP Package (sidebrazed pins), Taped Clear Cover Glass (no coatings), Standard Grade
  • Package Type: CDIP-32
  • Package Case Outline: 125BE
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Avnet:In Stock
  • Mouser:<100
  • ON Semiconductor:3
  • KAF-8300-AXC-CP-AE
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Full Frame CCD Image Sensor, 8.3 MP, Monochrome, Special Microlens, CERDIP Package (sidebrazed pins), Taped Clear Cover Glass (no coatings), Engineering Grade
  • Package Type: CDIP-32
  • Package Case Outline: 125BE
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • Specifications
  • Type: Full Frame CCD 
  • Megapixels: 8.3 
  • Frame Rate (fps): 2.9 
  • Optical Format: 4/3 inch 
  • Shutter Type:
  • Pixel Size (µm): 5.4 x 5.4 
  • Output Interface: Analog 
  • Color: Mono 
  • Package Type: CDIP-32 
  • ON Semiconductor Full Web Site