KAI-02050: Interline Transfer CCD Image Sensor, 1.9 MP

Description: The KAI-02050 Image Sensor is a 2-megapixel CCD in...
  • The KAI-02050 Image Sensor is a 2-megapixel CCD in a 2/3” (11 mm diagonal) optical format. Based on an advanced 5.5 micron Interline Transfer CCD Platform, the sensor features broad dynamic range, excellent imaging performance, and a flexible readout architecture that enables use of 1, 2, or 4 outputs for full resolution readout up to 68 frames per second. A vertical overflow drain structure suppresses image blooming and enables electronic shuttering for precise exposure control. Other features include low dark current, negligible lag, and low smear.

    The sensor shares common pin-out and electrical configurations with other devices based on the 5.5 micron Interline Transfer CCD Platform, allowing a single camera design to support multiple members of this sensor family.
  • Features
  • Color or Monochrome configurations
  • Progressive scan readout
  • Flexible readout architecture
  • High frame rate
  • High sensitivity
  • Low noise architecture
  • Excellent smear performance
  • Package pin reserved for device identification
  • Applications
  • Intelligent Transportation Systems
  • Machine Vision
  • Medical
  • Scientific
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Product Change Notification
    Availability and Samples
    KAI-02050-AAA-JP-AE
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 1.9 MP, Monochrome, No Microlens, PGA Package, Taped Clear Cover Glass (no coatings), Engineering Grade
  • Package Type: CPGA-67
  • Package Case Outline: 107EH
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAI-02050-AAA-JP-BA
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 1.9 MP, Monochrome, No Microlens, PGA Package, Taped Clear Cover Glass (no coatings), Standard Grade
  • Package Type: CPGA-67
  • Package Case Outline: 107EH
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Mouser:<100
  • ON Semiconductor:22
  • KAI-02050-ABA-FD-AE
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 1.9 MP, Monochrome, Telecentric Microlens, CLCC Package, Sealed Clear Cover Glass with AR coating (both sides), Engineering Grade
  • Package Type: CLCC-64
  • Package Case Outline: 848AD
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAI-02050-ABA-FD-BA
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 1.9 MP, Monochrome, No Microlens, PGA Package, Taped Clear Cover Glass (no coatings), Standard Grade
  • Package Type: CLCC-64
  • Package Case Outline: 848AD
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Mouser:<100
  • ON Semiconductor:21
  • KAI-02050-ABA-JD-AE
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 1.9 MP, Monochrome, Telecentric Microlens, PGA Package, Sealed Clear Cover Glass with AR coating (both sides), Engineering Grade
  • Package Type: CPGA-67
  • Package Case Outline: 107EH
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAI-02050-ABA-JD-BA
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 1.9 MP, Monochrome, Telecentric Microlens, PGA Package, Sealed Clear Cover Glass with AR coating (both sides), Standard Grade
  • Package Type: CPGA-67
  • Package Case Outline: 107EH
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Mouser:<100
  • KAI-02050-ABA-JP-AE
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 1.9 MP, Monochrome, Telecentric Microlens, PGA Package, Taped Clear Cover Glass (no coatings), Engineering Grade
  • Package Type: CPGA-67
  • Package Case Outline: 107EH
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAI-02050-ABA-JP-BA
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 1.9 MP, Monochrome, Telecentric Microlens, PGA Package, Taped Clear Cover Glass (no coatings), Standard Grade
  • Package Type: CPGA-67
  • Package Case Outline: 107EH
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Mouser:<100
  • ON Semiconductor:26
  • KAI-02050-FBA-FD-AE
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 1.9 MP, Gen2 Color (Bayer RGB), Telecentric Microlens, CLCC Package, Sealed Clear Cover Glass with AR coating (both sides), Engineering Grade
  • Package Type: CLCC-64
  • Package Case Outline: 848AD
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAI-02050-FBA-FD-BA
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 1.9 MP, Gen2 Color (Bayer RGB), Telecentric Microlens, CLCC Package, Sealed Clear Cover Glass with AR coating (both sides), Standard Grade
  • Package Type: CLCC-64
  • Package Case Outline: 848AD
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAI-02050-FBA-JB-AE
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 1.9 MP, Gen2 Color (Bayer RGB), Telecentric Microlens, PGA Package, Sealed Clear Cover Glass (no coatings), Engineering Grade
  • Package Type: CPGA-67
  • Package Case Outline: 107EH
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAI-02050-FBA-JB-B2
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 1.9 MP, Gen2 Color (Bayer RGB), Telecentric Microlens, PGA Package, Sealed Clear Cover Glass (no coatings), Grade 2
  • Package Type: CPGA-67
  • Package Case Outline: 107EH
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • ON Semiconductor:26
  • KAI-02050-FBA-JB-B2-T
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 1.9 MP, Gen2 Color (Bayer RGB), Telecentric Microlens, PGA Package, Sealed Clear Cover Glass (no coatings), Grade 2 (Tray)
  • Package Type: CPGA-67
  • Package Case Outline: 107EH
  • MSL: NA
  • Container Type: JTRAY
  • Container Qty: 192
  • KAI-02050-FBA-JD-AE
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 1.9 MP, Gen2 Color (Bayer RGB), Telecentric Microlens, PGA Package, Sealed Clear Cover Glass with AR coating (both sides), Engineering Grade
  • Package Type: CPGA-67
  • Package Case Outline: 107EH
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAI-02050-FBA-JD-BA
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 1.9 MP, Gen2 Color (Bayer RGB), Telecentric Microlens, PGA Package, Sealed Clear Cover Glass with AR coating (both sides), Standard Grade
  • Package Type: CPGA-67
  • Package Case Outline: 107EH
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Mouser:<100
  • ON Semiconductor:24
  • Specifications
  • Type: Interline CCD 
  • Megapixels: 1.9 
  • Frame Rate (fps): 68 
  • Optical Format: 2/3 inch 
  • Shutter Type: Electronic 
  • Pixel Size (µm): 5.5 x 5.5 
  • Output Interface: Analog 
  • Color: Mono  Bayer Color 
  • Package Type: CPGA-67  CLCC-64 
  • ON Semiconductor Full Web Site