KAI-02150: Interline Transfer CCD Image Sensor, 2.1 MP

Description: The KAI-02150 Image Sensor is a 1080p (1920 x 1080...
  • The KAI-02150 Image Sensor is a 1080p (1920 x 1080) CCD in a 2/3” (11 mm diagonal) optical format. Based on an advanced 5.5-micron Interline Transfer CCD Platform, the sensor features broad dynamic range, excellent imaging performance, and a flexible readout architecture that enables use of 1, 2, or 4 outputs for full resolution readout up to 64 frames per second. A vertical overflow drain structure suppresses image blooming and enables electronic shuttering for precise exposure control.

    The sensor is available with a Sparse Color Filter Pattern, a technology which provides a 2x improvement in light sensitivity compared to a standard color Bayer part.

    The sensor shares common PGA pin-out and electrical configurations with other devices based on the 5.5 micron Interline Transfer CCD Platform, allowing a single camera design to support multiple members of this sensor family.
  • Features
  • Monochrome, Bayer Color, and Sparse Color Filter Pattern, configurations
  • Progressive scan readout
  • Flexible readout architecture
  • High frame rate
  • High sensitivity
  • Low noise architecture
  • Excellent smear preformance
  • Package pin reserved for device identification
  • Applications
  • Industrial Imaging
  • Medical Imaging
  • Security
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Product Change Notification
    Availability and Samples
    KAI-02150-AAA-JP-AE
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 2.1 MP, Monochrome, No Microlens, PGA Package, Taped Clear Cover Glass (no coatings), Engineering Grade
  • Package Type: CPGA-67
  • Package Case Outline: 107EH
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAI-02150-AAA-JP-BA
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 2.1 MP, Monochrome, No Microlens, PGA Package, Taped Clear Cover Glass (no coatings), Standard Grade
  • Package Type: CPGA-67
  • Package Case Outline: 107EH
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAI-02150-ABA-FD-AE
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 2.1 MP, Monochrome, Telecentric Microlens, CLCC Package, Sealed Clear Cover Glass with AR coating (both sides), Engineering Grade
  • Package Type: CLCC-64
  • Package Case Outline: 848AD
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAI-02150-ABA-FD-BA
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 2.1 MP, Monochrome, Telecentric Microlens, CLCC Package, Sealed Clear Cover Glass with AR coating (both sides), Standard Grade
  • Package Type: CLCC-64
  • Package Case Outline: 848AD
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Mouser:<100
  • ON Semiconductor:66
  • KAI-02150-ABA-JD-AE
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 2.1 MP, Monochrome, Telecentric Microlens, PGA Package, Sealed Clear Cover Glass with AR coating (both sides), Engineering Grade
  • Package Type: CPGA-67
  • Package Case Outline: 107EH
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAI-02150-ABA-JD-BA
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 2.1 MP, Monochrome, Telecentric Microlens, PGA Package, Sealed Clear Cover Glass with AR coating (both sides), Standard Grade
  • Package Type: CPGA-67
  • Package Case Outline: 107EH
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Mouser:<100
  • ON Semiconductor:31
  • KAI-02150-ABA-JP-AE
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 2.1 MP, Monochrome, Telecentric Microlens, PGA Package, Taped Clear Cover Glass (no coatings), Engineering Grade
  • Package Type: CPGA-67
  • Package Case Outline: 107EH
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAI-02150-ABA-JP-BA
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 2.1 MP, Monochrome, Telecentric Microlens, PGA Package, Taped Clear Cover Glass (no coatings), Standard Grade
  • Package Type: CPGA-67
  • Package Case Outline: 107EH
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • ON Semiconductor:111
  • KAI-02150-FBA-FD-AE
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 2.1 MP, Gen2 Color (Bayer RGB), Telecentric Microlens, CLCC Package, Sealed Clear Cover Glass with AR coating (both sides), Engineering Grade
  • Package Type: CLCC-64
  • Package Case Outline: 848AD
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAI-02150-FBA-FD-BA
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 2.1 MP, Gen2 Color (Bayer RGB), Telecentric Microlens, CLCC Package, Sealed Clear Cover Glass with AR coating (both sides), Standard Grade
  • Package Type: CLCC-64
  • Package Case Outline: 848AD
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • ON Semiconductor:39
  • KAI-02150-FBA-JB-AE
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 2.1 MP, Gen2 Color (Bayer RGB), Telecentric Microlens, PGA Package, Sealed Clear Cover Glass (no coatings), Engineering Grade
  • Package Type: CPGA-67
  • Package Case Outline: 107EH
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAI-02150-FBA-JB-B2
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 2.1 MP, Gen2 Color (Bayer RGB), Telecentric Microlens, PGA Package, Sealed Clear Cover Glass (no coatings), Grade 2
  • Package Type: CPGA-67
  • Package Case Outline: 107EH
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • ON Semiconductor:165
  • KAI-02150-FBA-JB-B2-T
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 2.1 MP, Gen2 Color (Bayer RGB), Telecentric Microlens, PGA Package, Sealed Clear Cover Glass (no coatings), Grade 2 (Tray)
  • Package Type: CPGA-67
  • Package Case Outline: 107EH
  • MSL: NA
  • Container Type: JTRAY
  • Container Qty: 192
  • KAI-02150-FBA-JD-AE
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 2.1 MP, Gen2 Color (Bayer RGB), Telecentric Microlens, PGA Package, Sealed Clear Cover Glass with AR coating (both sides), Engineering Grade
  • Package Type: CPGA-67
  • Package Case Outline: 107EH
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAI-02150-FBA-JD-BA
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 2.1 MP, Gen2 Color (Bayer RGB), Telecentric Microlens, PGA Package, Sealed Clear Cover Glass with AR coating (both sides), Standard Grade
  • Package Type: CPGA-67
  • Package Case Outline: 107EH
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Mouser:<100
  • ON Semiconductor:78
  • KAI-02150-QBA-FD-AE
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 2.1 MP, Gen2 Color (Sparse CFA), Telecentric Microlens, CLCC Package, Sealed Clear Cover Glass with AR coating (both sides), Engineering Grade
  • Package Type: CLCC-64
  • Package Case Outline: 848AD
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAI-02150-QBA-FD-BA
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 2.1 MP, Gen2 Color (Sparse CFA), Telecentric Microlens, CLCC Package, Sealed Clear Cover Glass with AR coating (both sides), Standard Grade
  • Package Type: CLCC-64
  • Package Case Outline: 848AD
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAI-02150-QBA-JD-AE
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 2.1 MP, Gen2 Color (Sparse CFA), Telecentric Microlens, PGA Package, Sealed Clear Cover Glass with AR coating (both sides), Engineering Grade
  • Package Type: CPGA-67
  • Package Case Outline: 107EH
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAI-02150-QBA-JD-BA
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 2.1 MP, Gen2 Color (Sparse CFA), Telecentric Microlens, PGA Package, Sealed Clear Cover Glass with AR coating (both sides), Standard Grade
  • Package Type: CPGA-67
  • Package Case Outline: 107EH
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Mouser:<100
  • ON Semiconductor:64
  • Specifications
  • Type: Interline CCD 
  • Megapixels: 2.1 
  • Frame Rate (fps): 64 
  • Optical Format: 2/3 inch 
  • Shutter Type: Electronic 
  • Pixel Size (µm): 5.5 x 5.5 
  • Output Interface: Analog 
  • Color: Mono  Bayer Color  Sparse CFA 
  • Package Type: CPGA-67  CLCC-64 
  • ON Semiconductor Full Web Site