KAI-0330: Interline Transfer CCD Image Sensor, VGA

Description: The KAI-0330 Image Sensor is a high performance, l...
  • The KAI-0330 Image Sensor is a high performance, low cost, progressive scan 648(H) x 484(V) (1/2" optical format) Interline CCD Image Sensor designed specifically for demanding machine vision, surveillance, and computer input imaging applications. Available in both single- and dual-output configurations, frame rates up to 120 Hz are available, providing the ability to design an image capture device that is up to 4X faster than traditional CCD image sensors. In addition, 9 µm square pixels with micolenses and anti-blooming structure provide high sensitivity and excellent specular reflection blooming control. Coupled with the additional benefits of electronic shutter, rapid clearing of horizontal lines for faster sub-region readout, and availability in color and monochrome configurations, this sensor is an ideal choice for challenging imaging applications.
  • Features
  • Front Illuminated Interline Architecture
  • Progressive Scan
  • Electronic Shutter
  • Integral RGB Color Filter Array (optional)
  • On-Chip Dark Reference Pixels
  • Low Dark Current
  • Dual Output Shift Registers
  • Antiblooming Protection
  • Negligible Lag
  • Low Smear
  • Applications
  • Machine Vision
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Product Change Notification
    Availability and Samples
    KAI-0330-AAA-CP-AE-DUAL
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, VGA, Monochrome, No Microlens, CERDIP Package (sidebrazed pins), Taped Clear Cover Glass (no coatings), Engineering Grade (Dual Output)
  • Package Type: CDIP-20
  • Package Case Outline: 125AR
  • MSL: NA
  • Container Type: UNTBX
  • Container Qty: 1
  • KAI-0330-AAA-CP-BA-DUAL
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, VGA, Monochrome, No Microlens, CERDIP Package (sidebrazed pins), Taped Clear Cover Glass (no coatings), Standard Grade (Dual Output)
  • Package Type: CDIP-20
  • Package Case Outline: 125AR
  • MSL: NA
  • Container Type: UNTBX
  • Container Qty: 1
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Mouser:<100
  • ON Semiconductor:156
  • KAI-0330-ABA-CB-AA-SINGLE
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, VGA, Monochrome, Telecentric Microlens, CERDIP Package (sidebrazed pins), Sealed Clear Cover Glass (no coatings), Standard Grade (Single Output)
  • Package Type: CDIP-20
  • Package Case Outline: 125AR
  • MSL: NA
  • Container Type: UNTBX
  • Container Qty: 1
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Mouser:<100
  • ON Semiconductor:84
  • KAI-0330-ABA-CB-AE-DUAL
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, VGA, Monochrome, Telecentric Microlens, CERDIP Package (sidebrazed pins), Sealed Clear Cover Glass (no coatings), Engineering Grade (Dual Output)
  • Package Type: CDIP-20
  • Package Case Outline: 125AR
  • MSL: NA
  • Container Type: UNTBX
  • Container Qty: 1
  • KAI-0330-ABA-CB-BA-DUAL
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, VGA, Monochrome, Telecentric Microlens, CERDIP Package (sidebrazed pins), Sealed Clear Cover Glass (no coatings), Standard Grade (Dual Output)
  • Package Type: CDIP-20
  • Package Case Outline: 125AR
  • MSL: NA
  • Container Type: UNTBX
  • Container Qty: 1
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Mouser:<100
  • ON Semiconductor:466
  • Specifications
  • Type: Interline CCD 
  • Megapixels: VGA 
  • Frame Rate (fps): 120 
  • Optical Format: 1/2 inch 
  • Shutter Type: Electronic 
  • Pixel Size (µm): 9.0 x 9.0 
  • Output Interface: Analog 
  • Color: Mono 
  • Package Type: CDIP-20 
  • ON Semiconductor Full Web Site