KAI-0340: Interline Transfer CCD Image Sensor, VGA

Description: The KAI-0340 image sensor is a 640 (H) x 480 (V) r...
  • The KAI-0340 image sensor is a 640 (H) x 480 (V) resolution, 1/3” optical format, progressive scan interline CCD. This image sensor is offered in 2 versions: the KAI-0340-Dual supports 210 full resolution frame-per-second readout while the KAI-0340-Single supports 110 frame-per-second readout. Frame rates as high as 2,000 Hz (KAI-0340-Single) and 3,400 Hz (KAI-0340-Dual) can be achieved by combining the Fast Horizontal Line Dump with custom clocking modes. Designed for demanding imaging applications, the KAI-0340 provides electronic shuttering, peak QE (quantum efficiency) of 55%, extremely low noise and low dark current. These features give this sensor exceptional sensitivity and make it ideal for machine vision, scientific, surveillance, and other computer input applications.
  • Features
  • High sensitivity
  • High dynamic range
  • Low noise architecture
  • High frame rate
  • Electronic shutter
  • Applications
  • Intelligent Transportation Systems
  • Machine Vision
  • Scientific
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Product Change Notification
    Availability and Samples
    KAI-0340-AAA-CF-AA-DUAL
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, VGA, Monochrome, No Microlens, CERDIP Package (sidebrazed pins), Sealed Quartz Cover Glass (no coatings), Standard Grade (Dual Output)
  • Package Type: CDIP-22
  • Package Case Outline: 125AS
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Mouser:<100
  • ON Semiconductor:61
  • KAI-0340-AAA-CF-AA-SINGLE
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, VGA, Monochrome, No Microlens, CERDIP Package (sidebrazed pins), Sealed Quartz Cover Glass (no coatings), Standard Grade (Single Output)
  • Package Type: CDIP-22
  • Package Case Outline: 125AS
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Mouser:<100
  • ON Semiconductor:107
  • KAI-0340-AAA-CF-AE-DUAL
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, VGA, Monochrome, No Microlens, CERDIP Package (sidebrazed pins), Sealed Quartz Cover Glass (no coatings), Engineering Grade (Dual Output)
  • Package Type: CDIP-22
  • Package Case Outline: 125AS
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAI-0340-AAA-CF-AE-SINGLE
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, VGA, Monochrome, No Microlens, CERDIP Package (sidebrazed pins), Sealed Quartz Cover Glass (no coatings), Engineering Grade (Single Output)
  • Package Type: CDIP-22
  • Package Case Outline: 125AS
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAI-0340-AAA-CP-AA-DUAL
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, VGA, Monochrome, No Microlens, CERDIP Package (sidebrazed pins), Taped Clear Cover Glass (no coatings), Standard Grade (Dual Output)
  • Package Type: CDIP-22
  • Package Case Outline: 125AS
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Mouser:<100
  • ON Semiconductor:137
  • KAI-0340-AAA-CP-AA-SINGLE
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, VGA, Monochrome, No Microlens, CERDIP Package (sidebrazed pins), Taped Clear Cover Glass (no coatings), Standard Grade (Single Output)
  • Package Type: CDIP-22
  • Package Case Outline: 125AS
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Mouser:<100
  • ON Semiconductor:137
  • KAI-0340-AAA-CP-AE-DUAL
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, VGA, Monochrome, No Microlens, CERDIP Package (sidebrazed pins), Taped Clear Cover Glass (no coatings), Engineering Grade (Dual Output)
  • Package Type: CDIP-22
  • Package Case Outline: 125AS
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAI-0340-AAA-CP-AE-SINGLE
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, VGA, Monochrome, No Microlens, CERDIP Package (sidebrazed pins), Taped Clear Cover Glass (no coatings), Engineering Grade (Single Output)
  • Package Type: CDIP-22
  • Package Case Outline: 125AS
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAI-0340-ABB-CB-A2-SINGLE
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, VGA, Monochrome, Telecentric Microlens, CERDIP Package (sidebrazed pins), Sealed Clear Cover Glass (no coatings), Grade 2 (Single Output)
  • Package Type: CDIP-22
  • Package Case Outline: 125AS
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Mouser:<100
  • KAI-0340-ABB-CB-AA-DUAL
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, VGA, Monochrome, Telecentric Microlens, CERDIP Package (sidebrazed pins), Sealed Clear Cover Glass (no coatings), Standard Grade (Dual Output)
  • Package Type: CDIP-22
  • Package Case Outline: 125AS
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Mouser:<100
  • KAI-0340-ABB-CB-AA-SINGLE
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, VGA, Monochrome, Telecentric Microlens, CERDIP Package (sidebrazed pins), Sealed Clear Cover Glass (no coatings), Standard Grade (Single Output)
  • Package Type: CDIP-22
  • Package Case Outline: 125AS
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Avnet:In Stock
  • FutureElectronics:<100
  • Mouser:<100
  • ON Semiconductor:183
  • KAI-0340-ABB-CB-AE-DUAL
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, VGA, Monochrome, Telecentric Microlens, CERDIP Package (sidebrazed pins), Sealed Clear Cover Glass (no coatings), Engineering Grade (Dual Output)
  • Package Type: CDIP-22
  • Package Case Outline: 125AS
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAI-0340-ABB-CB-AE-SINGLE
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, VGA, Monochrome, Telecentric Microlens, CERDIP Package (sidebrazed pins), Sealed Clear Cover Glass (no coatings), Engineering Grade (Single Output)
  • Package Type: CDIP-22
  • Package Case Outline: 125AS
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAI-0340-ABB-CP-AA-DUAL
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, VGA, Monochrome, Telecentric Microlens, CERDIP Package (sidebrazed pins), Taped Clear Cover Glass (no coatings), Standard Grade (Dual Output)
  • Package Type: CDIP-22
  • Package Case Outline: 125AS
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Mouser:<100
  • ON Semiconductor:61
  • KAI-0340-ABB-CP-AA-SINGLE
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, VGA, Monochrome, Telecentric Microlens, CERDIP Package (sidebrazed pins), Taped Clear Cover Glass (no coatings), Standard Grade (Single Output)
  • Package Type: CDIP-22
  • Package Case Outline: 125AS
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • ON Semiconductor:23
  • KAI-0340-ABB-CP-AE-DUAL
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, VGA, Monochrome, Telecentric Microlens, CERDIP Package (sidebrazed pins), Taped Clear Cover Glass (no coatings), Engineering Grade (Dual Output)
  • Package Type: CDIP-22
  • Package Case Outline: 125AS
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAI-0340-ABB-CP-AE-SINGLE
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, VGA, Monochrome, Telecentric Microlens, CERDIP Package (sidebrazed pins), Taped Clear Cover Glass (no coatings), Engineering Grade (Single Output)
  • Package Type: CDIP-22
  • Package Case Outline: 125AS
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAI-0340-CBA-CB-AA-DUAL
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, VGA, Gen1 Color (Bayer RGB), Telecentric Microlens, CERDIP Package (sidebrazed pins), Sealed Clear Cover Glass (no coatings), Standard Grade (Dual Output)
  • Package Type: CDIP-22
  • Package Case Outline: 125AS
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAI-0340-CBA-CB-AA-SINGLE
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, VGA, Gen1 Color (Bayer RGB), Telecentric Microlens, CERDIP Package (sidebrazed pins), Sealed Clear Cover Glass (no coatings), Standard Grade (Single Output)
  • Package Type: CDIP-22
  • Package Case Outline: 125AS
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAI-0340-CBA-CB-AE-DUAL
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, VGA, Gen1 Color (Bayer RGB), Telecentric Microlens, CERDIP Package (sidebrazed pins), Sealed Clear Cover Glass (no coatings), Engineering Grade (Dual Output)
  • Package Type: CDIP-22
  • Package Case Outline: 125AS
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAI-0340-CBA-CB-AE-SINGLE
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, VGA, Gen1 Color (Bayer RGB), Telecentric Microlens, CERDIP Package (sidebrazed pins), Sealed Clear Cover Glass (no coatings), Engineering Grade (Single Output)
  • Package Type: CDIP-22
  • Package Case Outline: 125AS
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAI-0340-FBA-CB-AA-DUAL
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, VGA, Gen2 Color (Bayer RGB), Telecentric Microlens, CERDIP Package (sidebrazed pins), Sealed Clear Cover Glass (no coatings), Standard Grade (Dual Output)
  • Package Type: CDIP-22
  • Package Case Outline: 125AS
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Mouser:<100
  • ON Semiconductor:301
  • KAI-0340-FBA-CB-AA-SINGLE
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, VGA, Gen2 Color (Bayer RGB), Telecentric Microlens, CERDIP Package (sidebrazed pins), Sealed Clear Cover Glass (no coatings), Standard Grade (Single Output)
  • Package Type: CDIP-22
  • Package Case Outline: 125AS
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Avnet:<100
  • ON Semiconductor:2
  • KAI-0340-FBA-CB-AE-DUAL
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, VGA, Gen2 Color (Bayer RGB), Telecentric Microlens, CERDIP Package (sidebrazed pins), Sealed Clear Cover Glass (no coatings), Engineering Grade (Dual Output)
  • Package Type: CDIP-22
  • Package Case Outline: 125AS
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAI-0340-FBA-CB-AE-SINGLE
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, VGA, Gen2 Color (Bayer RGB), Telecentric Microlens, CERDIP Package (sidebrazed pins), Sealed Clear Cover Glass (no coatings), Engineering Grade (Single Output)
  • Package Type: CDIP-22
  • Package Case Outline: 125AS
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • Specifications
  • Type: Interline CCD 
  • Megapixels: VGA 
  • Frame Rate (fps): 210 
  • Optical Format: 1/3 inch 
  • Shutter Type: Electronic 
  • Pixel Size (µm): 7.4 x 7.4 
  • Output Interface: Analog 
  • Color: Mono  Bayer Color 
  • Package Type: CDIP-22 
  • ON Semiconductor Full Web Site