KAI-0373: Interline Transfer CCD Image Sensor, WVGA

Description: The KAI-0373 is a high-performance silicon charge-...
  • The KAI-0373 is a high-performance silicon charge-coupled device (CCD) designed for video image sensing and electronic still photography. The device is built using an advanced true two-phase, double-polysilicon, NMOS CCD technology. The p+npn- photodetector elements eliminate image lag and reduce image smear while providing antiblooming protection and electronic-exposure control. The total chip size is 9.9 (H) mm x 7.7 (V) mm. The KAI-0373 comes in monochrome and color versions, both with microlens for sensitivity improvement.
  • Features
  • High resolution
  • High sensitivity
  • High dynamic range
  • Low noise architecture
  • High frame rate
  • Binning capability for higher frame rate
  • Electronic shutter
  • Applications
  • Intelligent Transportation Systems
  • Surveillance
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    KAI-0373-AAA-CP-BA
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, WVGA, Monochrome, No Microlens, CERDIP Package (sidebrazed pins), Taped Clear Cover Glass (no coatings), Standard Grade
  • Package Type: CDIP-24
  • Package Case Outline: 125AW
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Mouser:<100
  • ON Semiconductor:138
  • KAI-0373-ABA-CB-AE
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, WVGA, Monochrome, Telecentric Microlens, CERDIP Package (sidebrazed pins), Sealed Clear Cover Glass (no coatings), Engineering Grade
  • Package Type: CDIP-24
  • Package Case Outline: 125AW
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAI-0373-ABA-CB-BA
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, WVGA, Monochrome, Telecentric Microlens, CERDIP Package (sidebrazed pins), Sealed Clear Cover Glass (no coatings), Standard Grade
  • Package Type: CDIP-24
  • Package Case Outline: 125AW
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • ON Semiconductor:20
  • KAI-0373-ABA-CP-BA
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, WVGA, Monochrome, Telecentric Microlens, CERDIP Package (sidebrazed pins), Taped Clear Cover Glass (no coatings), Standard Grade
  • Package Type: CDIP-24
  • Package Case Outline: 125AW
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAI-0373-EBA-CB-AE
  • Status: Obsolete
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, WVGA, Gen1 Color (3G stagger), Telecentric Microlens, CERDIP Package (sidebrazed pins), Sealed Clear Cover Glass (no coatings), Engineering Grade
  • Package Type: CDIP-24
  • Package Case Outline: 125AW
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAI-0373-EBA-CB-BA
  • Status: Consult Sales Office
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, WVGA, Gen1 Color (3G stagger), Telecentric Microlens, CERDIP Package (sidebrazed pins), Sealed Clear Cover Glass (no coatings), Standard Grade
  • Package Type: CDIP-24
  • Package Case Outline: 125AW
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • Specifications
  • Type: Interline CCD 
  • Megapixels: WVGA 
  • Frame Rate (fps): 30 
  • Optical Format: 2/3 inch 
  • Shutter Type: Electronic 
  • Pixel Size (µm): 11.6 x 13.6 
  • Output Interface: Analog 
  • Color: Mono 
  • Package Type: CDIP-24 
  • ON Semiconductor Full Web Site