KAI-04022: Interline Transfer CCD Image Sensor, 4.2 MP

Description:
This product is not recommended for new...
  • This product is not recommended for new designs

    The KAI-04022 Image Sensor is a high- performance 4-million pixel sensor designed for a wide range of medical, scientific and machine vision applications. The 7.4 µm square pixels with microlenses provide high sensitivity and the large full well capacity results in high dynamic range. The two high-speed outputs and binning capabilities allow for 16-50 frames per second (fps) video rate for the progressively scanned images. The vertical overflow drain structure provides antiblooming protection and enables electronic shuttering for precise exposure control. Other features include low dark current, negligible lag and low smear.

  • Features
  • High resolution
  • High sensitivity
  • High dynamic range
  • Low noise architecture
  • High frame rate
  • Binning capability for higher frame rate
  • Electronic shutter
  • Applications
  • Intelligent Transportation Systems
  • Machine Vision
  • Scientific
  • Surveillance
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    KAI-04022-AAA-CR-AE
  • Status: Active, Not Rec
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 4.2 MP, Monochrome, No Microlens, CERDIP Package (sidebrazed pins), Taped Clear Cover Glass with AR coating (two sides), Engineering Grade
  • Package Type: CDIP-34
  • Package Case Outline: 125BJ
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAI-04022-AAA-CR-BA
  • Status: Active, Not Rec
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 4.2 MP, Monochrome, No Microlens, CERDIP Package (sidebrazed pins), Taped Clear Cover Glass with AR coating (two sides), Standard Grade
  • Package Type: CDIP-34
  • Package Case Outline: 125BJ
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • ON Semiconductor:5
  • KAI-04022-ABA-CD-AE
  • Status: Active, Not Rec
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 4.2 MP, Monochrome, Telecentric Microlens, CERDIP Package (sidebrazed pins), Sealed Clear Cover Glass with AR coating (both sides), Engineering Grade
  • Package Type: CDIP-34
  • Package Case Outline: 125BJ
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAI-04022-ABA-CD-BA
  • Status: Active, Not Rec
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 4.2 MP, Monochrome, Telecentric Microlens, CERDIP Package (sidebrazed pins), Sealed Clear Cover Glass with AR coating (both sides), Standard Grade
  • Package Type: CDIP-34
  • Package Case Outline: 125BJ
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Avnet:<100
  • Mouser:<100
  • KAI-04022-ABA-CR-AE
  • Status: Active, Not Rec
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 4.2 MP, Monochrome, Telecentric Microlens, CERDIP Package (sidebrazed pins), Taped Clear Cover Glass with AR coating (two sides), Engineering Grade
  • Package Type: CDIP-34
  • Package Case Outline: 125BJ
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAI-04022-ABA-CR-BA
  • Status: Active, Not Rec
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 4.2 MP, Monochrome, Telecentric Microlens, CERDIP Package (sidebrazed pins), Taped Clear Cover Glass with AR coating (two sides), Standard Grade
  • Package Type: CDIP-34
  • Package Case Outline: 125BJ
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAI-04022-FBA-CD-AE
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 4.2 MP, Gen2 Color (Bayer RGB), Telecentric Microlens, CERDIP Package (sidebrazed pins), Sealed Clear Cover Glass with AR coating (both sides), Engineering Grade
  • Package Type: CDIP-34
  • Package Case Outline: 125BJ
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAI-04022-FBA-CD-BA
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 4.2 MP, Gen2 Color (Bayer RGB), Telecentric Microlens, CERDIP Package (sidebrazed pins), Sealed Clear Cover Glass with AR coating (both sides), Standard Grade
  • Package Type: CDIP-34
  • Package Case Outline: 125BJ
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • ON Semiconductor:21
  • KAI-04022-FBA-CR-AE
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 4.2 MP, Gen2 Color (Bayer RGB), Telecentric Microlens, CERDIP Package (sidebrazed pins), Taped Clear Cover Glass with AR coating (both sides), Engineering Grade
  • Package Type: CDIP-34
  • Package Case Outline: 125BJ
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAI-04022-FBA-CR-BA
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 4.2 MP, Gen2 Color (Bayer RGB), Telecentric Microlens, CERDIP Package (sidebrazed pins), Taped Clear Cover Glass with AR coating (both sides), Standard Grade
  • Package Type: CDIP-34
  • Package Case Outline: 125BJ
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • ON Semiconductor:15
  • Specifications
  • Type: Interline CCD 
  • Megapixels: 4.2 
  • Frame Rate (fps): 16 
  • Optical Format: 4/3 inch 
  • Shutter Type: Electronic 
  • Pixel Size (µm): 7.4 x 7.4 
  • Output Interface: Analog 
  • Color: Bayer Color 
  • Package Type: CDIP-34 
  • ON Semiconductor Full Web Site