KAI-08051: Interline Transfer CCD Image Sensor, 8.1 MP

Description: The KAI-08051 Image Sensor is an 8-megapixel CCD i...
  • The KAI-08051 Image Sensor is an 8-megapixel CCD in a 4/3” optical format that provides increased QE, reduced read noise, and improved color accuracy compared to earlier generation devices in the 5.5 micron Interline Transfer CCD family. The sensor features broad dynamic range, excellent imaging performance, and a flexible readout architecture that enables use of 1, 2, or 4 outputs. Full resolution readout is supported at up to 16 frames per second, a Region of Interest (ROI) mode supports partial readout of the sensor at even higher frame rates.

    The sensor is available with a Sparse Color Filter Pattern, which provides a 2x improvement in light sensitivity compared to a standard color Bayer part.

    The sensor shares common pin-out and electrical configurations with other devices based on the 5.5 micron Interline Transfer Platform, allowing a single camera design to support multiple members of this family.
  • Features
  • Increased QE, reduced read noise, and improve color accuracy
  • Monochrome, Bayer Color, and Sparse Color Filter Pattern configurations
  • Progressive scan readout
  • Flexible readout architecture
  • High frame rate
  • High sensitivity, low noise architecture
  • Excellent smear performance
  • Package pin reserved for device identification
  • Applications
  • Intelligent Transportation Systems
  • Machine Vision
  • Medical
  • Scientific
  • Surveillance
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Product Change Notification
    Availability and Samples
    KAI-08051-AAA-JP-AE
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 8.1 MP, Monochrome, No Microlens, PGA Package, Taped Clear Cover Glass (no coatings), Engineering Grade
  • Package Type: CPGA-67
  • Package Case Outline: 107EJ
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAI-08051-AAA-JP-BA
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 8.1 MP, Monochrome, No Microlens, PGA Package, Taped Clear Cover Glass (no coatings), Standard Grade
  • Package Type: CPGA-67
  • Package Case Outline: 107EJ
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Mouser:<100
  • ON Semiconductor:12
  • KAI-08051-ABA-JD-AE
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 8.1 MP, Monochrome, Telecentric Microlens, PGA Package, Sealed Clear Cover Glass with AR coating (both sides), Engineering Grade
  • Package Type: CPGA-67
  • Package Case Outline: 107EJ
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAI-08051-ABA-JD-BA
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 8.1 MP, Monochrome, Telecentric Microlens, PGA Package, Sealed Clear Cover Glass with AR coating (both sides), Standard Grade
  • Package Type: CPGA-67
  • Package Case Outline: 107EJ
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAI-08051-ABA-JP-AE
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 8.1 MP, Monochrome, Telecentric Microlens, PGA Package, Taped Clear Cover Glass (no coatings), Engineering Grade
  • Package Type: CPGA-67
  • Package Case Outline: 107EJ
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAI-08051-ABA-JP-BA
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 8.1 MP, Monochrome, Telecentric Microlens, PGA Package, Taped Clear Cover Glass (no coatings), Standard Grade
  • Package Type: CPGA-67
  • Package Case Outline: 107EJ
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAI-08051-AXA-JD-AE
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 8.1 MP, Monochrome, Special Microlens, PGA Package, Sealed Clear Cover Glass with AR coatings (both sides), Engineering Grade
  • Package Type: CPGA-67
  • Package Case Outline: 107EJ
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAI-08051-AXA-JD-BA
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 8.1 MP, Monochrome, Special Microlens, PGA Package, Sealed Clear Cover Glass with AR coatings (both sides), Standard Grade
  • Package Type: CPGA-67
  • Package Case Outline: 107EJ
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Avnet:<100
  • ON Semiconductor:107
  • KAI-08051-AXA-JP-AE
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 8.1 MP, Monochrome, Special Microlens, PGA Package, Taped Clear Cover Glass, no coatings, Engineering Grade
  • Package Type: CPGA-67
  • Package Case Outline: 107EJ
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAI-08051-AXA-JP-BA
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 8.1 MP, Monochrome, Special Microlens, PGA Package, Taped Clear Cover Glass, no coatings, Standard Grade
  • Package Type: CPGA-67
  • Package Case Outline: 107EJ
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Mouser:<100
  • ON Semiconductor:1
  • KAI-08051-FBA-JB-AE
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 8.1 MP, Gen2 Color (Bayer RGB), Telecentric Microlens, PGA Package, Sealed Clear Cover Glass (no coatings), Engineering Grade
  • Package Type: CPGA-67
  • Package Case Outline: 107EJ
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAI-08051-FBA-JB-B2
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 8.1 MP, Gen2 Color (Bayer RGB), Telecentric Microlens, PGA Package, Sealed Clear Cover Glass (no coatings), Grade 2
  • Package Type: CPGA-67
  • Package Case Outline: 107EJ
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAI-08051-FBA-JD-AE
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 8.1 MP, Gen2 Color (Bayer RGB), Telecentric Microlens, PGA Package, Sealed Clear Cover Glass with AR coating (both sides), Engineering Grade
  • Package Type: CPGA-67
  • Package Case Outline: 107EJ
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAI-08051-FBA-JD-BA
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 8.1 MP, Gen2 Color (Bayer RGB), Telecentric Microlens, PGA Package, Sealed Clear Cover Glass with AR coating (both sides), Standard Grade
  • Package Type: CPGA-67
  • Package Case Outline: 107EJ
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAI-08051-FXA-JB-AE
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 8.1 MP, Gen2 Color (Bayer RGB), Special Microlens, PGA Package, Sealed Clear Cover Glass, no coatings, Engineering Grade
  • Package Type: CPGA-67
  • Package Case Outline: 107EJ
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAI-08051-FXA-JB-B2
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 8.1 MP, Gen2 Color (Bayer RGB), Special Microlens, PGA Package, Sealed Clear Cover Glass, no coatings, Grade 2
  • Package Type: CPGA-67
  • Package Case Outline: 107EJ
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Mouser:<100
  • KAI-08051-FXA-JD-AE
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 8.1 MP, Gen2 Color (Bayer RGB), Special Microlens, PGA Package, Sealed Clear Cover Glass with AR coatings (both sides), Engineering Grade
  • Package Type: CPGA-67
  • Package Case Outline: 107EJ
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAI-08051-FXA-JD-BA
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 8.1 MP, Gen2 Color (Bayer RGB), Special Microlens, PGA Package, Sealed Clear Cover Glass with AR coatings (both sides), Standard Grade
  • Package Type: CPGA-67
  • Package Case Outline: 107EJ
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • ON Semiconductor:30
  • KAI-08051-QBA-JD-AE
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 8.1 MP, Gen2 Color (Sparse CFA), Telecentric Microlens, PGA Package, Sealed Clear Cover Glass with AR coating (both sides), Engineering Grade
  • Package Type: CPGA-67
  • Package Case Outline: 107EJ
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAI-08051-QBA-JD-BA
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 8.1 MP, Gen2 Color (Sparse CFA), Telecentric Microlens, PGA Package, Sealed Clear Cover Glass with AR coating (both sides), Standard Grade
  • Package Type: CPGA-67
  • Package Case Outline: 107EJ
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAI-08051-QXA-JD-AE
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 8.1 MP, Gen2 Color (Sparse CFA), Special Microlens, PGA Package, Sealed Clear Cover Glass with AR coatings (both sides), Engineering Grade
  • Package Type: CPGA-67
  • Package Case Outline: 107EJ
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAI-08051-QXA-JD-BA
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 8.1 MP, Gen2 Color (Sparse CFA), Special Microlens, PGA Package, Sealed Clear Cover Glass with AR coatings (both sides), Standard Grade
  • Package Type: CPGA-67
  • Package Case Outline: 107EJ
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • ON Semiconductor:40
  • Specifications
  • Type: Interline CCD 
  • Megapixels: 8.1 
  • Frame Rate (fps): 16 
  • Optical Format: 4/3 inch 
  • Shutter Type: Electronic 
  • Pixel Size (µm): 5.5 x 5.5 
  • Output Interface: Analog 
  • Color: Mono  Bayer Color  Sparse CFA 
  • Package Type: CPGA-67 
  • ON Semiconductor Full Web Site