KAI-1003: Interline Transfer CCD Image Sensor, 1 MP

Description: The KAI-1003 Image Sensor is a high-performance me...
  • The KAI-1003 Image Sensor is a high-performance megapixel monochrome image sensor designed for a wide range of medical imaging and machine vision applications. The 12.8 µm square pixels with microlenses provide high sensitivity and the large capacity results in large dynamic range. The two output, split horizontal register and several binning modes allow a 15 to 60 frame per second (fps) video rate for the progressively scanned images. The vertical overflow drain structure provides antiblooming protection, and enables electronic shuttering for precise exposure control. Other features include low dark current, negligible lag and low smear.
  • Features
  • Megapixel Progressive Scan Interline CCD
  • 1024(H) x 1024(V) Imaging Pixels
  • 12.8 µm Square Pixels
  • 13.1 mm Square Imaging Area
  • Microlenses for Increased Sensitivity
  • Large capacity (170ke)
  • Split Horizontal Register for 1 or 2 Outputs
  • Binning to 1 x 2 or 2 x 2
  • Applications
  • Machine Vision
  • Medical
  • Scientific
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Availability and Samples
    KAI-1003-AAA-CR-AE
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 1 MP, Monochrome, No Microlens, CERDIP Package (sidebrazed pins), Taped Clear Cover Glass with AR coating (two sides), Engineering Grade
  • Package Type: CDIP-28
  • Package Case Outline: 125BB
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAI-1003-AAA-CR-B2
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 1 MP, Monochrome, No Microlens, CERDIP Package (sidebrazed pins), Taped Clear Cover Glass with AR coating (two sides), Grade 2
  • Package Type: CDIP-28
  • Package Case Outline: 125BB
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • ON Semiconductor:11
  • KAI-1003-ABA-CD-AE
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 1 MP, Monochrome, Telecentric Microlens, CERDIP Package (sidebrazed pins), Sealed Clear Cover Glass with AR coating (both sides), Engineering Grade
  • Package Type: CDIP-28
  • Package Case Outline: 125BB
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAI-1003-ABA-CD-B2
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 1 MP, Monochrome, Telecentric Microlens, CERDIP Package (sidebrazed pins), Sealed Clear Cover Glass with AR coating (both sides), Grade 2
  • Package Type: CDIP-28
  • Package Case Outline: 125BB
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • Specifications
  • Type: Interline CCD 
  • Megapixels:
  • Frame Rate (fps): 30 
  • Optical Format: 4/3 inch 
  • Shutter Type: Electronic 
  • Pixel Size (µm): 12.8 x 12.8 
  • Output Interface: Analog 
  • Color: Mono 
  • Package Type: CDIP-28 
  • ON Semiconductor Full Web Site