KAI-1010: Interline Transfer CCD Image Sensor, 1 MP

Description: The KAI-1010 Image Sensor is a high-resolution mon...
  • The KAI-1010 Image Sensor is a high-resolution monochrome charge coupled device (CCD) device whose non-interlaced architecture makes it ideally suited for video, electronic still and motion/still camera applications. The device is built using an advanced true two-phase, double-polysilicon, NMOS CCD technology. The p+npn- photodetector elements eliminate image lag and reduce image smear while providing antiblooming protection and electronic-exposure control. The total chip size is 10.15 (H) mm x 10.00 (V) mm.
  • Features
  • Front Illuminated Interline Architecture
  • Progressive Scan (Non-interlaced)
  • Electronic Shutter
  • On-Chip Dark Reference Pixels
  • Low Dark Current
  • High Sensitivity Output Structure
  • Dual Output Shift Registers
  • Antiblooming Protection
  • Low Smear (0.01% with microlens)
  • Applications
  • Machine Vision
  • Technical Documentation & Design Resources
    Availability and Samples
    KAI-1010-ABA-CD-AE
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 1 MP, Monochrome, Telecentric Microlens, CERDIP Package (sidebrazed pins), Sealed Clear Cover Glass with AR coating (both sides), Engineering Grade
  • Package Type: CDIP-24
  • Package Case Outline: 125AT
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAI-1010-ABA-CD-BA
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 1 MP, Monochrome, Telecentric Microlens, CERDIP Package (sidebrazed pins), Sealed Clear Cover Glass with AR coating (both sides), Standard Grade
  • Package Type: CDIP-24
  • Package Case Outline: 125AT
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Mouser:In Stock
  • ON Semiconductor:3
  • KAI-1010-ABA-CR-AE
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 1 MP, Monochrome, Telecentric Microlens, CERDIP Package (sidebrazed pins), Taped Clear Cover Glass with AR coating (two sides), Engineering Grade
  • Package Type: CDIP-24
  • Package Case Outline: 125AT
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAI-1010-ABA-CR-BA
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 1 MP, Monochrome, Telecentric Microlens, CERDIP Package (sidebrazed pins), Taped Clear Cover Glass with AR coating (two sides), Standard Grade
  • Package Type: CDIP-24
  • Package Case Outline: 125AT
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Mouser:In Stock
  • ON Semiconductor:10
  • Specifications
  • Type: Interline CCD 
  • Megapixels:
  • Frame Rate (fps): 30 
  • Optical Format: 1 inch 
  • Shutter Type: Electronic 
  • Pixel Size (µm): 9.0 x 9.0 
  • Output Interface: Analog 
  • Color: Mono 
  • Package Type: CDIP-24 
  • ON Semiconductor Full Web Site