KAI-1020: Interline Transfer CCD Image Sensor, 1 MP

Description: The KAI-1020 Image Sensor is a one megapixel inter...
  • The KAI-1020 Image Sensor is a one megapixel interline CCD with integrated clock drivers and on-chip correlated double sampling. The progressive scan architecture and global electronic shutter provide excellent image quality for full motion video and still image capture. The integrated clock drivers allow for easy integration with CMOS logic timing generators. The sensor features a fast line dump for high-speed sub-window readout and single (30 fps) or dual (48 fps) output operation.
  • Features
  • 10 bits dynamic range at 40MHz
  • Large 7.4 µm square pixels for high sensitivity
  • Progressive scan (non-interlaced)
  • Integrated vertical clock drivers
  • Integrated correlated double sampling (CDS) up to 40MHz
  • Integrated electronics shutter driver
  • Reversible HCCD capable of 40MHz operation All timing inputs 0 to 5 Volts
  • Single or dual video output operation
  • Progressive scan or interlaced
  • Fast dump gate high speed sub-window readout
  • Antiblooming protection
  • Applications
  • Machine Vision
  • Medical
  • Scientific
  • Surveillance
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Product Change Notification
    Availability and Samples
    KAI-1020-AAA-JP-BA
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 1 MP, Monochrome, No Microlens, PGA Package, Taped Clear Cover Glass (no coatings), Standard Grade
  • Package Type: CPGA-68
  • Package Case Outline: 107EP
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • ON Semiconductor:28
  • KAI-1020-ABB-FD-AE
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 1 MP, Monochrome, Telecentric Microlens, CLCC Package, Sealed Clear Cover Glass with AR coating (both sides), Engineering Grade
  • Package Type: CLCC-64
  • Package Case Outline: 848AF
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAI-1020-ABB-FD-BA
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 1 MP, Monochrome, Telecentric Microlens, CLCC Package, Sealed Clear Cover Glass with AR coating (both sides), Standard Grade
  • Package Type: CLCC-64
  • Package Case Outline: 848AF
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Mouser:<100
  • ON Semiconductor:10
  • KAI-1020-ABB-JB-AE
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 1 MP, Monochrome, Telecentric Microlens, PGA Package, Sealed Clear Cover Glass (no coatings), Engineering Grade
  • Package Type: CPGA-68
  • Package Case Outline: 107EP
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAI-1020-ABB-JB-BA
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 1 MP, Monochrome, Telecentric Microlens, PGA Package, Sealed Clear Cover Glass (no coatings), Standard Grade
  • Package Type: CPGA-68
  • Package Case Outline: 107EP
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Mouser:In Stock
  • ON Semiconductor:58
  • KAI-1020-ABB-JD-AE
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 1 MP, Monochrome, Telecentric Microlens, PGA Package, Sealed Clear Cover Glass with AR coating (both sides), Engineering Grade
  • Package Type: CPGA-68
  • Package Case Outline: 107EP
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAI-1020-ABB-JD-BA
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 1 MP, Monochrome, Telecentric Microlens, PGA Package, Sealed Clear Cover Glass with AR coating (both sides), Standard Grade
  • Package Type: CPGA-68
  • Package Case Outline: 107EP
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Avnet:<100
  • Mouser:<100
  • KAI-1020-ABB-JP-AE
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 1 MP, Monochrome, Telecentric Microlens, PGA Package, Taped Clear Cover Glass (no coatings), Engineering Grade
  • Package Type: CPGA-68
  • Package Case Outline: 107EP
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAI-1020-ABB-JP-BA
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 1 MP, Monochrome, Telecentric Microlens, PGA Package, Taped Clear Cover Glass (no coatings), Standard Grade
  • Package Type: CPGA-68
  • Package Case Outline: 107EP
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Mouser:In Stock
  • ON Semiconductor:22
  • KAI-1020-FBA-FD-AE
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 1 MP, Gen2 Color (Bayer RGB), Telecentric Microlens, CLCC Package, Sealed Clear Cover Glass with AR coating (both sides), Engineering Grade
  • Package Type: CLCC-64
  • Package Case Outline: 848AF
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAI-1020-FBA-FD-BA
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 1 MP, Gen2 Color (Bayer RGB), Telecentric Microlens, CLCC Package, Sealed Clear Cover Glass with AR coating (both sides), Standard Grade
  • Package Type: CLCC-64
  • Package Case Outline: 848AF
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Mouser:<100
  • ON Semiconductor:19
  • KAI-1020-FBA-JD-AE
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 1 MP, Gen2 Color (Bayer RGB), Telecentric Microlens, PGA Package, Sealed Clear Cover Glass with AR coating (both sides), Engineering Grade
  • Package Type: CPGA-68
  • Package Case Outline: 107EP
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAI-1020-FBA-JD-BA
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 1 MP, Gen2 Color (Bayer RGB), Telecentric Microlens, PGA Package, Sealed Clear Cover Glass with AR coating (both sides), Standard Grade
  • Package Type: CPGA-68
  • Package Case Outline: 107EP
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Mouser:<100
  • ON Semiconductor:13
  • Specifications
  • Type: Interline CCD 
  • Megapixels:
  • Frame Rate (fps): 50 
  • Optical Format: 2/3 inch 
  • Shutter Type: Electronic 
  • Pixel Size (µm): 7.4 x 7.4 
  • Output Interface: Analog 
  • Color: Mono  Bayer Color 
  • Package Type: CPGA-68  CLCC-64 
  • ON Semiconductor Full Web Site