KAI-16000: Interline Transfer CCD Image Sensor, 15.8 MP

Description: The KAI-16000 is an interline transfer CCD offerin...
  • The KAI-16000 is an interline transfer CCD offering 16 million pixels at up to 3 frames per second through 2 outputs. This image sensor is organized into an array of 4,872(H) x 3,248(V) with 7.4 micron square pixels and full 35mm optical format. As an interline transfer CCD, the KAI-16000 includes additional features such as progressive scan readout, electronic shutter, low noise, high dynamic range, and blooming suppression. These features make the KAI-16000 the perfect sensor for applications in Industrial, Aerial, Security, and Scientific markets.
  • Features
  • 16 Million pixel resolution
  • Electronic shutter
  • 35mm Optical format
  • Progressive scan readout
  • High sensitivity
  • Fast Frame rate
  • >60 dB dynamic range
  • Applications
  • Digitization
  • Intelligent Transportation Systems
  • Machine Vision
  • Mapping / Aerial
  • Photography
  • Scientific
  • Surveillance
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    KAI-16000-AAA-JD-AE
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 15.8 MP, Monochrome, No Microlens, PGA Package, Sealed Clear Cover Glass with AR coating (both sides), Engineering Grade
  • Package Type: CPGA-40
  • Package Case Outline: 107EB
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAI-16000-AAA-JD-B1
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 15.8 MP, Monochrome, No Microlens, PGA Package, Sealed Clear Cover Glass with AR coating (both sides), Grade 1
  • Package Type: CPGA-40
  • Package Case Outline: 107EB
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • ON Semiconductor:8
  • KAI-16000-AAA-JD-B2
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 15.8 MP, Monochrome, No Microlens, PGA Package, Sealed Clear Cover Glass with AR coating (both sides), Grade 2
  • Package Type: CPGA-40
  • Package Case Outline: 107EB
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • ON Semiconductor:26
  • KAI-16000-AAA-JR-B1
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 15.8 MP, Monochrome, No Microlens, PGA Package, Taped Clear Cover Glass with AR coating (two sides), Grade 1
  • Package Type: CPGA-40
  • Package Case Outline: 107EB
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAI-16000-AAA-JR-B2
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 15.8 MP, Monochrome, No Microlens, PGA Package, Taped Clear Cover Glass with AR coating (two sides), Grade 2
  • Package Type: CPGA-40
  • Package Case Outline: 107EB
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAI-16000-AXA-JD-AE
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 15.8 MP, Monochrome, Special Microlens, PGA Package, Sealed Clear Cover Glass with AR coating (both sides), Engineering Grade
  • Package Type: CPGA-40
  • Package Case Outline: 107EB
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAI-16000-AXA-JD-B1
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 15.8 MP, Monochrome, Special Microlens, PGA Package, Sealed Clear Cover Glass with AR coating (both sides), Grade 1
  • Package Type: CPGA-40
  • Package Case Outline: 107EB
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • ON Semiconductor:33
  • KAI-16000-AXA-JD-B2
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 15.8 MP, Monochrome, Special Microlens, PGA Package, Sealed Clear Cover Glass with AR coating (both sides), Grade 2
  • Package Type: CPGA-40
  • Package Case Outline: 107EB
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • ON Semiconductor:25
  • KAI-16000-AXA-JD-BX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 15.8 MP, Monochrome, Special Microlens, PGA Package, Sealed Clear Cover Glass with AR coating (both sides), Special Grade
  • Package Type: CPGA-40
  • Package Case Outline: 107EB
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAI-16000-AXA-JR-AE
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 15.8 MP, Monochrome, Special Microlens, PGA Package, Taped Clear Cover Glass with AR coating (two sides), Engineering Grade
  • Package Type: CPGA-40
  • Package Case Outline: 107EB
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAI-16000-AXA-JR-B1
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 15.8 MP, Monochrome, Special Microlens, PGA Package, Taped Clear Cover Glass with AR coating (two sides), Grade 1
  • Package Type: CPGA-40
  • Package Case Outline: 107EB
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAI-16000-AXA-JR-B2
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 15.8 MP, Monochrome, Special Microlens, PGA Package, Taped Clear Cover Glass with AR coating (two sides), Grade 2
  • Package Type: CPGA-40
  • Package Case Outline: 107EB
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAI-16000-CXA-JD-AE
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 15.8 MP, Gen1 Color (Bayer RGB), Special Microlens, PGA Package, Sealed Clear Cover Glass with AR coating (both sides), Engineering Grade
  • Package Type: CPGA-40
  • Package Case Outline: 107EB
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAI-16000-CXA-JD-B1
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 15.8 MP, Gen1 Color (Bayer RGB), Special Microlens, PGA Package, Sealed Clear Cover Glass with AR coating (both sides), Grade 1
  • Package Type: CPGA-40
  • Package Case Outline: 107EB
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAI-16000-CXA-JD-B2
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 15.8 MP, Gen1 Color (Bayer RGB), Special Microlens, PGA Package, Sealed Clear Cover Glass with AR coating (both sides), Grade 2
  • Package Type: CPGA-40
  • Package Case Outline: 107EB
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAI-16000-FXA-JD-AE
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 15.8 MP, Gen2 Color (Bayer RGB), Special Microlens, PGA Package, Sealed Clear Cover Glass with AR coating (both sides), Engineering Grade
  • Package Type: CPGA-40
  • Package Case Outline: 107EB
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAI-16000-FXA-JD-B1
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 15.8 MP, Gen2 Color (Bayer RGB), Special Microlens, PGA Package, Sealed Clear Cover Glass with AR coating (both sides), Grade 1
  • Package Type: CPGA-40
  • Package Case Outline: 107EB
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAI-16000-FXA-JD-B2
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 15.8 MP, Gen2 Color (Bayer RGB), Special Microlens, PGA Package, Sealed Clear Cover Glass with AR coating (both sides), Grade 2
  • Package Type: CPGA-40
  • Package Case Outline: 107EB
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • ON Semiconductor:33
  • Specifications
  • Type: Interline CCD 
  • Megapixels: 15.8 
  • Frame Rate (fps):
  • Optical Format: 35 mm 
  • Shutter Type: Electronic 
  • Pixel Size (µm): 7.4 x 7.4 
  • Output Interface: Analog 
  • Color: Mono  Bayer Color 
  • Package Type: CPGA-40 
  • ON Semiconductor Full Web Site