KAI-16070: Interline Transfer CCD Image Sensor, 15.7MP

Description: The KAI-16070 Image Sensor is a 16-megapixel CCD i...
  • The KAI-16070 Image Sensor is a 16-megapixel CCD in a 35 mm optical format (43 mm diagonal). Based on an advanced 7.4 micron Interline Transfer CCD Platform, the sensor provides very high smear rejection and up to 82 dB linear dynamic range through the use of a unique dual-gain amplifier. Flexible readout architecture enables use of 1, 2, or 4 outputs for full resolution readout up to 8 frames per second, while a vertical overflow drain structure suppresses image blooming and enables electronic shuttering for precise exposure control.

    The sensor is available with a Sparse Color Filter Pattern, a technology which provides a 2x improvement in light sensitivity compared to a standard color Bayer part.

    The sensor shares common pin-out and electrical configurations with a full family of Interline Transfer CCD image sensors, allowing a single camera design to be leveraged in support of multiple devices.
  • Features
  • Monochrome, Bayer Color, and Sparse Color Filter Pattern configurations
  • Superior smear rejection
  • Up to 82 dB linear dynamic range
  • Progressive scan & flexible readout architecture
  • High frame rate
  • High sensitivity - Low noise architecture
  • Package pin reserved for device identification
  • Applications
  • Digitization
  • Intelligent Transportation System
  • Machine Vision
  • Mapping / Aerial
  • Medical
  • Photography
  • Scientific
  • Surveillance
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Product Change Notification
    Availability and Samples
    KAI-16070-AAA-JP-AE
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 15.7MP, Monochrome, No Microlens, PGA Package, Taped Clear Cover Glass, Engineering Grade
  • Package Type: CPGA-71
  • Package Case Outline: 107EQ
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAI-16070-AAA-JP-B1
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 15.7MP, Monochrome, No Microlens, PGA Package, Taped Clear Cover Glass
  • Package Type: CPGA-71
  • Package Case Outline: 107EQ
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • ON Semiconductor:9
  • KAI-16070-AXA-JD-AE
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 15.7MP, Monochrome, Special Microlens, PGA Package, Sealed Clear Cover Glass with AR coating (both sides), Engineering Grade
  • Package Type: CPGA-71
  • Package Case Outline: 107EQ
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAI-16070-AXA-JD-B1
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 15.7MP, Monochrome, Special Microlens, PGA Package, Sealed Clear Cover Glass with AR coating (both sides), Grade 1
  • Package Type: CPGA-71
  • Package Case Outline: 107EQ
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • ON Semiconductor:198
  • KAI-16070-AXA-JD-B2
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 15.7MP, Monochrome, Special Microlens, PGA Package, Sealed Clear Cover Glass with AR coating (both sides), Grade 2
  • Package Type: CPGA-71
  • Package Case Outline: 107EQ
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAI-16070-FXA-JD-AE
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 15.7MP, Gen2 Color (Bayer RGB), Special Microlens, PGA Package, Sealed Clear Cover Glass with AR coating (both sides), Engineering Grade
  • Package Type: CPGA-71
  • Package Case Outline: 107EQ
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAI-16070-FXA-JD-B1
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 15.7MP, Gen2 Color (Bayer RGB), Special Microlens, PGA Package, Sealed Clear Cover Glass with AR coating (both sides), Grade 1
  • Package Type: CPGA-71
  • Package Case Outline: 107EQ
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • ON Semiconductor:160
  • KAI-16070-FXA-JD-B2
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 15.7MP, Gen2 Color (Bayer RGB), Special Microlens, PGA Package, Sealed Clear Cover Glass with AR coating (both sides), Grade 2
  • Package Type: CPGA-71
  • Package Case Outline: 107EQ
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAI-16070-QXA-JD-AE
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 15.7MP, Gen2 Color (Sparse RGB), Special Microlens, PGA Package, Sealed Clear Cover Glass with AR coating (both sides), Engineering Grade
  • Package Type: CPGA-71
  • Package Case Outline: 107EQ
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAI-16070-QXA-JD-B1
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 15.7MP, Gen2 Color (Sparse RGB), Special Microlens, PGA Package, Sealed Clear Cover Glass with AR coating (both sides), Grade 1
  • Package Type: CPGA-71
  • Package Case Outline: 107EQ
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAI-16070-QXA-JD-B2
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 15.7MP, Gen2 Color (Sparse RGB), Special Microlens, PGA Package, Sealed Clear Cover Glass with AR coating (both sides), Grade 2
  • Package Type: CPGA-71
  • Package Case Outline: 107EQ
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • Specifications
  • Type: Interline CCD 
  • Megapixels: 15.7 
  • Frame Rate (fps):
  • Optical Format: 35 mm 
  • Shutter Type: Electronic 
  • Pixel Size (µm): 7.4 x 7.4 
  • Output Interface: Analog 
  • Color: Mono  Bayer Color  Sparse CFA 
  • Package Type: CPGA-71 
  • ON Semiconductor Full Web Site