KAI-2020: Interline Transfer CCD Image Sensor, 1.9 MP

Description: The KAI-2020 Image Sensor is a high performance 2-...
  • The KAI-2020 Image Sensor is a high performance 2-million pixel sensor designed for a wide range of medical, scientific and machine vision applications. The 7.4 µm square pixels with microlenses provide high sensitivity and the large full well capacity results in high dynamic range. The split horizontal register offers a choice of single or dual output allowing either 18 or 35 frame per second (fps) video rate for the progressively scanned images. Also included is a fast line dump for sub-sampling at higher frame rates. The vertical overflow drain structure provides antiblooming protection and enables electronic shuttering for precise exposure control. Other features include low dark current, negligible lag and low smear.
  • Features
  • High resolution
  • High sensitivity
  • High dynamic range
  • Low noise archtitecture
  • High frame rate
  • Binning capability for higher frame rate
  • Electronic shutter
  • Applications
  • Intelligent Transportation Systems
  • Machine Vision
  • Scientific
  • Surveillance
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Product Change Notification
    Availability and Samples
    KAI-2020-AAA-CF-AE
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 1.9 MP, Monochrome, No Microlens, CERDIP Package (sidebrazed pins), Sealed Quartz Cover Glass (no coatings), Engineering Grade
  • Package Type: CDIP-32
  • Package Case Outline: 125BD
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAI-2020-AAA-CF-BA
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 1.9 MP, Monochrome, No Microlens, CERDIP Package (sidebrazed pins), Sealed Quartz Cover Glass (no coatings), Standard Grade
  • Package Type: CDIP-32
  • Package Case Outline: 125BD
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Mouser:In Stock
  • KAI-2020-AAA-CR-AE
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 1.9 MP, Monochrome, No Microlens, CERDIP Package (sidebrazed pins), Taped Clear Cover Glass with AR coating (two sides), Engineering Grade
  • Package Type: CDIP-32
  • Package Case Outline: 125BD
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAI-2020-AAA-CR-BA
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 1.9 MP, Monochrome, No Microlens, CERDIP Package (sidebrazed pins), Taped Clear Cover Glass with AR coating (two sides), Standard Grade
  • Package Type: CDIP-32
  • Package Case Outline: 125BD
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAI-2020-ABA-CD-AE
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 1.9 MP, Monochrome, Telecentric Microlens, CERDIP Package (sidebrazed pins), Sealed Clear Cover Glass with AR coating (both sides), Engineering Grade
  • Package Type: CDIP-32
  • Package Case Outline: 125BD
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAI-2020-ABA-CD-BA
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 1.9 MP, Monochrome, Telecentric Microlens, CERDIP Package (sidebrazed pins), Sealed Clear Cover Glass with AR coating (both sides), Standard Grade
  • Package Type: CDIP-32
  • Package Case Outline: 125BD
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Mouser:<100
  • ON Semiconductor:63
  • KAI-2020-ABA-CR-AE
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 1.9 MP, Monochrome, Telecentric Microlens, CERDIP Package (sidebrazed pins), Taped Clear Cover Glass with AR coating (two sides), Engineering Grade
  • Package Type: CDIP-32
  • Package Case Outline: 125BD
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAI-2020-ABA-CR-BA
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 1.9 MP, Monochrome, Telecentric Microlens, CERDIP Package (sidebrazed pins), Taped Clear Cover Glass with AR coating (two sides), Standard Grade
  • Package Type: CDIP-32
  • Package Case Outline: 125BD
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAI-2020-CBA-CD-AE
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 1.9 MP, Gen1 Color (Bayer RGB), Telecentric Microlens, CERDIP Package (sidebrazed pins), Sealed Clear Cover Glass with AR coating (both sides), Engineering Grade
  • Package Type: CDIP-32
  • Package Case Outline: 125BD
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAI-2020-CBA-CD-BA
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 1.9 MP, Gen1 Color (Bayer RGB), Telecentric Microlens, CERDIP Package (sidebrazed pins), Sealed Clear Cover Glass with AR coating (both sides), Standard Grade
  • Package Type: CDIP-32
  • Package Case Outline: 125BD
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAI-2020-CBA-CR-AE
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 1.9 MP, Gen1 Color (Bayer RGB), Telecentric Microlens, CERDIP Package (sidebrazed pins), Taped Clear Cover Glass with AR coating (two sides), Engineering Grade
  • Package Type: CDIP-32
  • Package Case Outline: 125BD
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAI-2020-CBA-CR-BA
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 1.9 MP, Gen1 Color (Bayer RGB), Telecentric Microlens, CERDIP Package (sidebrazed pins), Taped Clear Cover Glass with AR coating (two sides), Standard Grade
  • Package Type: CDIP-32
  • Package Case Outline: 125BD
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAI-2020-FBA-CD-AE
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 1.9 MP, Gen2 Color (Bayer RGB), Telecentric Microlens, CERDIP Package (sidebrazed pins), Sealed Clear Cover Glass with AR coating (both sides), Engineering Grade
  • Package Type: CDIP-32
  • Package Case Outline: 125BD
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAI-2020-FBA-CD-BA
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 1.9 MP, Gen2 Color (Bayer RGB), Telecentric Microlens, CERDIP Package (sidebrazed pins), Sealed Clear Cover Glass with AR coating (both sides), Standard Grade
  • Package Type: CDIP-32
  • Package Case Outline: 125BD
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • ON Semiconductor:3
  • KAI-2020-FBA-CR-AE
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 1.9 MP, Gen2 Color (Bayer RGB), Telecentric Microlens, CERDIP Package (sidebrazed pins), Taped Clear Cover Glass with AR coating (two sides), Engineering Grade
  • Package Type: CDIP-32
  • Package Case Outline: 125BD
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAI-2020-FBA-CR-BA
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 1.9 MP, Gen2 Color (Bayer RGB), Telecentric Microlens, CERDIP Package (sidebrazed pins), Taped Clear Cover Glass with AR coating (two sides), Standard Grade
  • Package Type: CDIP-32
  • Package Case Outline: 125BD
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • Specifications
  • Type: Interline CCD 
  • Megapixels: 1.9 
  • Frame Rate (fps): 30 
  • Optical Format: 1 inch 
  • Shutter Type: Electronic 
  • Pixel Size (µm): 7.4 x 7.4 
  • Output Interface: Analog 
  • Color: Mono  Bayer Color 
  • Package Type: CDIP-32 
  • ON Semiconductor Full Web Site