KAI-29050: Interline Transfer CCD Image Sensor, 28.8 MP

Description: The KAI-29050 Image Sensor is a 29-megapixel CCD i...
  • The KAI-29050 Image Sensor is a 29-megapixel CCD in a 35 mm optical format (43 mm diagonal). Based on an advanced 5.5 micron Interline Transfer CCD Platform, the sensor features broad dynamic range, excellent imaging performance, and a flexible readout architecture that enables use of 1, 2, or 4 outputs for full resolution readout up to 4 frames per second. A vertical overflow drain structure suppresses image blooming and enables electronic shuttering for precise exposure control.

    The sensor is available with a Sparse Color Filter Pattern, a technology which provides a 2x improvement in light sensitivity compared to a standard color Bayer part.

    The sensor shares common PGA pin-out and electrical configurations with other devices based on the 5.5 micron Interline Transfer CCD Platform, allowing a single camera design to be leveraged to support multiple members of this sensor family.
  • Features
  • Monochrome, Bayer Color, and Sparse Color Filter Pattern configurations
  • Progressive scan readout
  • Flexible readout architecture
  • High frame rate
  • High sensitivity
  • Low noise architecture
  • Excellent smear performance
  • Package pin reserved for device identification
  • Applications
  • Digitization
  • Intelligent Transportation Systems
  • Machine Vision
  • Mapping / Aerial
  • Photography
  • Scientific
  • Surveillance
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Product Change Notification
    Availability and Samples
    KAI-29050-AXA-JD-AE
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 28.8 MP, Monochrome, Special Microlens, PGA Package, Sealed Clear Cover Glass with AR coating (both sides), Engineering Grade
  • Package Type: CPGA-72
  • Package Case Outline: 107ES
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAI-29050-AXA-JD-B1
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 28.8 MP, Monochrome, Microlens, PGA Package, Sealed Clear Cover Glass with AR Coating (both sides), Grade 1
  • Package Type: CPGA-72
  • Package Case Outline: 107ES
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAI-29050-AXA-JD-B2
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 28.8 MP, Monochrome, Microlens, PGA Package, Sealed Clear Cover Glass with AR Coating (both sides), Grade 2
  • Package Type: CPGA-72
  • Package Case Outline: 107ES
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Mouser:In Stock
  • KAI-29050-AXA-JR-AE
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 28.8 MP, Monochrome, Special Microlens, PGA Package, Taped Clear Cover Glass with AR coating (two sides), Engineering Grade
  • Package Type: CPGA-72
  • Package Case Outline: 107ES
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAI-29050-AXA-JR-B1
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 28.8 MP, Monochrome, Microlens, PGA Package, Taped Clear Cover Glass with AR Coating (two sides), Grade 1
  • Package Type: CPGA-72
  • Package Case Outline: 107ES
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • ON Semiconductor:1
  • KAI-29050-AXA-JR-B2
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 28.8 MP, Monochrome, Microlens, PGA Package, Taped Clear Cover Glass with AR Coating (two sides), Grade 1
  • Package Type: CPGA-72
  • Package Case Outline: 107ES
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • ON Semiconductor:4
  • KAI-29050-FXA-JD-AE
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 28.8 MP, Gen2 Color (Bayer RGB), Special Microlens, PGA Package, Sealed Clear Cover Glass with AR coating (both sides), Engineering Grade
  • Package Type: CPGA-72
  • Package Case Outline: 107ES
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAI-29050-FXA-JD-B1
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 28.8 MP, Gen2 Color (Bayer RGB), Special Microlens, PGA Package, Sealed Clear Cover Glass with AR coating (both sides), Grade 1
  • Package Type: CPGA-72
  • Package Case Outline: 107ES
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • ON Semiconductor:143
  • KAI-29050-FXA-JD-B2
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 28.8 MP, Gen2 Color (Bayer RGB), Special Microlens, PGA Package, Sealed Clear Cover Glass with AR coating (both sides), Grade 2
  • Package Type: CPGA-72
  • Package Case Outline: 107ES
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • ON Semiconductor:8
  • KAI-29050-QXA-JD-AE
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 28.8 MP, Gen2 Color (Sparse CFA), Special Microlens, PGA Package, Sealed Clear Cover Glass with AR coating (both sides), Engineering Grade
  • Package Type: CPGA-72
  • Package Case Outline: 107ES
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAI-29050-QXA-JD-B1
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 28.8 MP, Gen2 Color (Sparse CFA), Special Microlens, PGA Package, Sealed Clear Cover Glass with AR coating (both sides), Grade 1
  • Package Type: CPGA-72
  • Package Case Outline: 107ES
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • ON Semiconductor:7
  • KAI-29050-QXA-JD-B2
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 28.8 MP, Gen2 Color (Sparse CFA), Special Microlens, PGA Package, Sealed Clear Cover Glass with AR coating (both sides), Grade 2
  • Package Type: CPGA-72
  • Package Case Outline: 107ES
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • ON Semiconductor:11
  • Specifications
  • Type: Interline CCD 
  • Megapixels: 28.8 
  • Frame Rate (fps):
  • Optical Format: 35 mm 
  • Shutter Type: Electronic 
  • Pixel Size (µm): 5.5 x 5.5 
  • Output Interface: Analog 
  • Color: Mono  Bayer Color  Sparse CFA 
  • Package Type: CPGA-72 
  • ON Semiconductor Full Web Site