KAI-43140: Interline Transfer CCD Image Sensor, 43.1 MP

Description:

The KAI-43140 image sensor is a 43 megapixel CC...

  • The KAI-43140 image sensor is a 43 megapixel CCD in a 35 mm optical format. Leveraging a 4.5 μm pixel design that provides a 50% resolution increase compared to the KAI-29050 and KAI-29052 devices, the KAI-43140 provides excellent image uniformity and broad dynamic range. A flexible output architecture supports 1, 2, or 4 outputs for full resolution readout of up to 4 frames per second, and a true electronic shutter enables image capture without motion artifacts across a broad range of exposure times.

    In addition to standard monochrome and Bayer Color configurations, the sensor is available in a Sparse CFA configuration which provides a 2x improvement in light sensitivity compared to the standard Bayer Color part. The sensor shares the same package as the KAI-29050 and KAI-29052 image sensors, simplifying camera design.

  • Features
  • High resolution image capture in 35 mm optical format
  • True electronic shutter with broad exposure latitude
  • Low noise architecture
  • Excellent smear preformance
  • Monochrome, Bayer Color, and Sparse Color Filter Pattern configurations
  • Applications
  • Industrial Imaging and Inspection
  • Security and Surveillance
  • Mapping / Aerial
  • Technical Documentation & Design Resources
    Availability and Samples
    KAI-43140-AXA-JD-AE
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 43.1 MP, Monochrome, Special Microlens, PGA Package, Sealed Clear Cover Glass with AR coating (both sides), Engineering Grade
  • Package Type: CPGA-72
  • Package Case Outline: 107ES
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAI-43140-AXA-JP-AE
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 43.1 MP, Monochrome, Special Microlens, PGA Package, Taped Clear Cover Glass with AR coating (both sides), Engineering Grade
  • Package Type: CPGA-72
  • Package Case Outline: 107ES
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAI-43140-FXA-JD-AE
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 43.1 MP, Gen2 Color (Bayer RGB), Special Microlens, PGA Package, Sealed Clear Cover Glass with AR coating (both sides), Engineering Grade
  • Package Type: CPGA-72
  • Package Case Outline: 107ES
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAI-43140-QXA-JD-AE
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 43.1 MP, Gen2 Color (Sparse CFA), Special Microlens, PGA Package, Sealed Clear Cover Glass with AR coating (both sides), Engineering Grade
  • Package Type: CPGA-72
  • Package Case Outline: 107ES
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • Specifications
  • Type: Interline CCD 
  • Megapixels: 43.1 
  • Frame Rate (fps):
  • Optical Format: 35 mm 
  • Shutter Type: Electronic 
  • Pixel Size (µm): 4.5 x 4.5 
  • Output Interface: Analog 
  • Color: Mono  Bayer Color  Sparse CFA 
  • Package Type: CPGA-72 
  • ON Semiconductor Full Web Site