KAI-47051: Interline Transfer CCD Image Sensor, 47 MP

Description: The KAI-47051 Image Sensor is a 47-megapixel CCD d...
  • The KAI-47051 Image Sensor is a 47-megapixel CCD designed for the most demanding inspection and surveillance applications. Based on an advanced 5.5-micron Interline Transfer CCD Platform, the sensor features broad dynamic range and excellent imaging performance and uniformity. Full resolution readout of up to 7 frames per second is enabled through a multi-tap output architecture, and a vertical overflow drain structure suppresses image blooming and enables electronic shuttering for precise exposure control.

    The sensor is electrically similar to other devices in the 5.5-micron Interline Transfer CCD Platform, allowing cameras designed for that platform to be leveraged in support of this high-resolution device.
  • Features
  • High Resolution (47 megapixel)
  • Monochrome, Bayer Color, and Sparse Color Filter Patter configurations
  • High Sensitivity
  • Low Noise Architecture
  • Applications
  • Image Capture
  • End Products
  • Industrial Imaging and Inspection
  • Aerial Surveillance
  • High-End Security
  • Technical Documentation & Design Resources
    Availability and Samples
    KAI-47051-AXA-JD-AE
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 47 MP, Monochrome, Special Microlens, PGA Package, Sealed Clear Cover Glass with AR Coating (Both Sides), Engineering Grade
  • Package Type: CPGA-201
  • Package Case Outline: 107EX
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAI-47051-AXA-JD-B1
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 47 MP, Monochrome, Special Microlens, PGA Package, Sealed Clear Cover Glass with AR Coating (Both Sides), Grade 1
  • Package Type: CPGA-201
  • Package Case Outline: 107EX
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • ON Semiconductor:56
  • KAI-47051-AXA-JD-B2
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 47 MP, Monochrome, Special Microlens, PGA Package, Sealed Clear Cover Glass with AR Coating (Both Sides), Grade 2
  • Package Type: CPGA-201
  • Package Case Outline: 107EX
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • ON Semiconductor:123
  • KAI-47051-AXA-JP-AE
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 47 MP, Monochrome, Special Microlens, PGA Package, Taped Clear Cover Glass, Engineering Grade
  • Package Type: CPGA-201
  • Package Case Outline: 107EX
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAI-47051-AXA-JP-B1
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 47 MP, Monochrome, Special Microlens, PGA Package, Taped Clear Cover Glass, Grade 1
  • Package Type: CPGA-201
  • Package Case Outline: 107EX
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAI-47051-AXA-JP-B2
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 47 MP, Monochrome, Special Microlens, PGA Package, Taped Clear Cover Glass, Grade 2
  • Package Type: CPGA-201
  • Package Case Outline: 107EX
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAI-47051-FXA-JD-AE
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 47 MP, Gen2 Color (Bayer RGB), Special Microlens, PGA Package, Sealed Clear Cover Glass with AR Coating (Both Sides), Engineering Grade
  • Package Type: CPGA-201
  • Package Case Outline: 107EX
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAI-47051-FXA-JD-B1
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 47 MP, Gen2 Color (Bayer RGB), Special Microlens, PGA Package, Sealed Clear Cover Glass with AR Coating (Both Sides), Grade 1
  • Package Type: CPGA-201
  • Package Case Outline: 107EX
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • ON Semiconductor:12
  • KAI-47051-FXA-JD-B2
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 47 MP, Gen2 Color (Bayer RGB), Special Microlens, PGA Package, Sealed Clear Cover Glass with AR Coating (Both Sides), Grade 2
  • Package Type: CPGA-201
  • Package Case Outline: 107EX
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • ON Semiconductor:83
  • KAI-47051-QXA-JD-AE
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 47 MP, Gen2 Color (Sparse CFA), Special Microlens, PGA Package, Sealed Clear Cover Glass with AR Coating (Both Sides), Engineering Grade
  • Package Type: CPGA-201
  • Package Case Outline: 107EX
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAI-47051-QXA-JD-B1
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 47 MP, Gen2 Color (Sparse CFA), Special Microlens, PGA Package, Sealed Clear Cover Glass with AR Coating (Both Sides), Grade 1
  • Package Type: CPGA-201
  • Package Case Outline: 107EX
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • ON Semiconductor:5
  • KAI-47051-QXA-JD-B2
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 47 MP, Gen2 Color (Sparse CFA), Special Microlens, PGA Package, Sealed Clear Cover Glass with AR Coating (Both Sides), Grade 2
  • Package Type: CPGA-201
  • Package Case Outline: 107EX
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • Specifications
  • Type: Interline CCD 
  • Megapixels: 46.8 
  • Frame Rate (fps):
  • Optical Format: 645 1.1x 
  • Shutter Type: Electronic 
  • Pixel Size (µm): 5.5 x 5.5 
  • Output Interface: Analog 
  • Color: Mono  Bayer Color  Sparse CFA 
  • Package Type: CPGA-201 
  • ON Semiconductor Full Web Site