KDT00030: Phototransistor Photo Detector

Description: The KDT00030 / KDT00030A are small, low-profile ph...
  • The KDT00030 / KDT00030A are small, low-profile photo detectors. They incorporate a phototransistor detector chip, which makes them an ideal choice for low-cost ambient light measurement applications, like mobile appliances backlighting
  • Features
  • Spectral Response Close to Human Eye
  • Good Output Linearity Across Wide Illumination Range
  • Small Footprint: 1.7 mm x 0.8 mm
  • Low Profile: 0.6 mm
  • Phototransistor with Filter Technology
  • Applications
  • This product is general usage and suitable for many different applications.
  • End Products
  • Cell Phones
  • Notebook PCs
  • PDAs
  • Digital Still Cameras
  • Technical Documentation & Design Resources
    Availability and Samples
    KDT00030ATR
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Phototransistor Photo Detector
  • Package Type: CHIPLED ALS
  • Package Case Outline: 100CP
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • KDT00030TR
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Phototransistor Photo Detector
  • Package Type: PLCC-2
  • Package Case Outline: 776AU
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • Mouser:<1K
  • Newark:<100
  • ON Semiconductor:24,000
  • Specifications
  • IOTyp (µA): 230 
  • Output Interface: Analog 
  • Vin Min (V):
  • Vin Max (V):
  • TA Min (°C): -40 
  • TA Max (°C): 85 
  • Package Type: CHIPLED ALS  PLCC-2 
  • ON Semiconductor Full Web Site