KLI-2104: Linear CCD Image Sensor

Description: The KLI-2104 Image Sensor is a high dynamic range,...
  • The KLI-2104 Image Sensor is a high dynamic range, multi-spectral, linear solid-state image sensor designed for demanding color scanning applications.

    The KLI-2104 contains three parallel linear photodiode arrays, each with 2098 active photosites for the detection of R, G, and B signals. A fourth channel, comprised of 4196 pixels, provides high resolution luminance information. This combination allows the KLI-2104 to provide high resolution scans with accurate color reproduction. The device offers high sensitivity, low noise, and negligible lag.
  • Features
  • Quadri-Linear Color Array design (G, R, B, L) for high resolution with accurate color reproduction
  • High sensitivity photosites
  • Low noise design with negligible image lag
  • Pixel-summing support for extended sensitivity and dynamic range
  • 5.0 V clock inputs with two-phase register clocking
  • Choice of Multi-layer Antireflective Coated (MAR) or Clear Coverglass
  • Applications
  • Digitization
  • Photography
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    KLI-2104-DAA-EB-AA
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: Linear CCD Image Sensor, Gen1 Color (RGB), No Microlens, CERDIP Package (leadframe), Sealed Clear Cover Glass (no coatings), Standard Grade
  • Package Type: CDIP-32
  • Package Case Outline: 125BG
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 1
  • KLI-2104-DAA-EB-AE
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear CCD Image Sensor, Gen1 Color (RGB), No Microlens, CERDIP Package (leadframe), Sealed Clear Cover Glass (no coatings), Engineering Grade
  • Package Type: CDIP-32
  • Package Case Outline: 125BG
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 1
  • KLI-2104-DAA-ED-AA
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: Linear CCD Image Sensor, Gen1 Color (RGB), No Microlens, CERDIP Package (leadframe), Sealed Clear Cover Glass with AR coating (both sides), Standard Grade
  • Package Type: CDIP-32
  • Package Case Outline: 125BG
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 1
  • KLI-2104-DAA-ED-AE
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear CCD Image Sensor, Gen1 Color (RGB), No Microlens, CERDIP Package (leadframe), Sealed Clear Cover Glass with AR coating (both sides), Engineering Grade
  • Package Type: CDIP-32
  • Package Case Outline: 125BG
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 1
  • Specifications
  • Type: Linear CCD 
  • Megapixels:
  • Frame Rate (fps):
  • Optical Format:
  • Shutter Type:
  • Pixel Size (µm):
  • Output Interface: Analog 
  • Color: RGB 
  • Package Type: CDIP-32 
  • ON Semiconductor Full Web Site