KLI-2113: Linear CCD Image Sensor

Description: The KLI-2113 Image Sensor is a high dynamic range,...
  • The KLI-2113 Image Sensor is a high dynamic range, multispectral, linear CCD image sensor ideally suited for demanding color scanner applications.

    The imager consists of three parallel 2098-element photodiode arrays—one for each primary color. The KLI-2113 sensor offers high sensitivity, a high data rate, low noise and negligible lag. Independent exposure control for each channel allows color balancing at the front end. CMOS-compatible 5V clocks, and single 12V DC supply are all that are required to drive the KLI-2113 sensor, simplifying the design of interface electronics.
  • Features
  • High Resolution
  • Wide Dynamic Range
  • High Sensitivity
  • High Operating Speed
  • High Charge Transfer Efficiency
  • No Image Lag
  • Electronic Exposure Control
  • Pixel Summing Capability
  • Up to 2.0V peak-peak Output
  • 5.0V Clock Inputs
  • Two-Phase Register Clocking
  • On-chip Dark Reference
  • Applications
  • Digitization
  • Machine Vision
  • Mapping / Aerial
  • Photography
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Product Change Notification
    Availability and Samples
    KLI-2113-AAA-ER-AA
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear CCD Image Sensor, Monochrome, No Microlens, CERDIP Package (leadframe), Taped Clear Cover Glass with AR coating (two sides), Standard Grade
  • Package Type: CDIP-28
  • Package Case Outline: 125BC
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 1
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Mouser:<100
  • ON Semiconductor:20
  • KLI-2113-AAA-ER-AE
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear CCD Image Sensor, Monochrome, No Microlens, CERDIP Package (leadframe), Taped Clear Cover Glass with AR coating (two sides), Engineering Grade
  • Package Type: CDIP-28
  • Package Case Outline: 125BC
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 1
  • KLI-2113-AAB-ED-AA
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear CCD Image Sensor, Monochrome, No Microlens, CERDIP Package (leadframe), Sealed Clear Cover Glass with AR coating (both sides), Standard Grade
  • Package Type: CDIP-28
  • Package Case Outline: 125BC
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 1
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Mouser:<100
  • ON Semiconductor:77
  • KLI-2113-AAB-ED-AE
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear CCD Image Sensor, Monochrome, No Microlens, CERDIP Package (leadframe), Sealed Clear Cover Glass with AR coating (both sides), Engineering Grade
  • Package Type: CDIP-28
  • Package Case Outline: 125BC
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 1
  • KLI-2113-RAA-ED-AA
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear CCD Image Sensor, Gen2 Color (RGB), No Microlens, CERDIP Package (leadframe), Sealed Clear Cover Glass with AR coating (both sides), Standard Grade
  • Package Type: CDIP-28
  • Package Case Outline: 125BC
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 1
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Mouser:<100
  • KLI-2113-RAA-ED-AE
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear CCD Image Sensor, Gen2 Color (RGB), No Microlens, CERDIP Package (leadframe), Sealed Clear Cover Glass with AR coating (both sides), Engineering Grade
  • Package Type: CDIP-28
  • Package Case Outline: 125BC
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 1
  • Specifications
  • Type: Linear CCD 
  • Megapixels:
  • Frame Rate (fps):
  • Optical Format:
  • Shutter Type:
  • Pixel Size (µm):
  • Output Interface: Analog 
  • Color: Mono  RGB 
  • Package Type: CDIP-28 
  • ON Semiconductor Full Web Site