KSC1674: NPN Epitaxial Silicon Transistor

Description: KSC1674...
  • KSC1674
  • Features
  • High Current Gain Bandwith Product :fT = 600MHz (TYP.)
  • Suffix “-C” means Center Collector (1. Emitter 2. Collector 3. Base)TV PIF Amplifier, FM Tuner RF Amplifier, Mixer, Oscillator
  • Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Availability and Samples
    KSC1674YBU
  • Status: Active
  • Compliance: Pb-free 
  • Description: NPN Epitaxial Silicon Transistor
  • Package Type: TO-92-3
  • Package Case Outline: 135AN
  • MSL: NA
  • Container Type: BLKBG
  • Container Qty: 10000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>10K
  • ON Semiconductor:40,000
  • Specifications
  • Polarity: NPN 
  • IC Continuous (A): 20 
  • VCEO(sus) Min (V): 20 
  • hFE Min: 40 
  • hFE Max: 240 
  • PTM Max (W): 0.25 
  • fT Min (MHz): 400 
  • Package Type: TO-92-3 
  • ON Semiconductor Full Web Site