KSC2223: NPN Epitaxial Silicon Transistor

Description: KSC2223...
  • KSC2223
  • Features
  • Very small size to assure good space factor in Hybrid IC applications
  • fT=600MHz (TYP.)IC =1mA
  • COB =1pF (TYP.) at VCB=6V
  • NF =3dB (TYP.) at f=100MHzHigh Frequency Amplifier
  • Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Availability and Samples
    KSC2223YMTF
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: NPN Epitaxial Silicon Transistor
  • Package Type: SOT-23-3
  • Package Case Outline: 318-08
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Mouser:>10K
  • ON Semiconductor:546,000
  • Specifications
  • Polarity: NPN 
  • IC Continuous (A): 20 
  • VCEO(sus) Min (V): 20 
  • hFE Min: 40 
  • hFE Max: 180 
  • PTM Max (W): 0.15 
  • fT Min (MHz): 400 
  • Package Type: SOT-23-3 
  • ON Semiconductor Full Web Site