KSC388: NPN Epitaxial Silicon Transistor

Description: KSC388...
  • KSC388
  • Features
  • GPE = 33dB (TYP.) at f = 45MHz
  • Suffix “-C” means Center Collector (1. Emitter 2. Collector 3. Base)TV Final Picture IF Amplifier Applications
  • Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Availability and Samples
    KSC388CYTA
  • Status: Active
  • Compliance: Pb-free 
  • Description: NPN Epitaxial Silicon Transistor
  • Package Type: TO-92-3 LF
  • Package Case Outline: 135AR
  • MSL: NA
  • Container Type: FNFLD
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Digikey:>1K
  • ON Semiconductor:312,000
  • Specifications
  • Polarity: NPN 
  • IC Continuous (A): 50 
  • VCEO(sus) Min (V): 25 
  • hFE Min: 20 
  • hFE Max: 200 
  • PTM Max (W): 0.3 
  • fT Min (MHz): 300 
  • Package Type: TO-92-3 LF 
  • ON Semiconductor Full Web Site