KSP10: NPN Epitaxial Silicon Transistor

Description: KSP10...
  • KSP10
  • Features
    Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Availability and Samples
    KSP10BU
  • Status: Active
  • Compliance: Pb-free 
  • Description: NPN Epitaxial Silicon Transistor
  • Package Type: TO-92-3
  • Package Case Outline: 135AN
  • MSL: NA
  • Container Type: BLKBG
  • Container Qty: 10000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • KSP10TA
  • Status: Active
  • Compliance: Pb-free 
  • Description: NPN Epitaxial Silicon Transistor
  • Package Type: TO-92-3 LF
  • Package Case Outline: 135AR
  • MSL: NA
  • Container Type: FNFLD
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:44,000
  • Specifications
  • Polarity: NPN 
  • IC Continuous (A):
  • VCEO(sus) Min (V): 25 
  • hFE Min: 60 
  • hFE Max:
  • PTM Max (W):
  • fT Min (MHz): 650 
  • Package Type: TO-92-3  TO-92-3 LF 
  • ON Semiconductor Full Web Site