KSP13: NPN Epitaxial Silicon Darlington Transistor

Description: KSP13...
  • KSP13
  • Features
  • Collector-Emitter Voltage : VCES= 30V
  • Collector Power Dissipation: PC (max) = 625mW
  • Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Availability and Samples
    KSP13BU
  • Status: Active
  • Compliance: Pb-free 
  • Description: NPN Epitaxial Silicon Darlington Transistor
  • Package Type: TO-92-3
  • Package Case Outline: 135AN
  • MSL: NA
  • Container Type: BLKBG
  • Container Qty: 10000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:>1K
  • Digikey:>10K
  • Mouser:>10K
  • Newark:>1K
  • ON Semiconductor:310,000
  • KSP13TA
  • Status: Active
  • Compliance: Pb-free 
  • Description: NPN Epitaxial Silicon Darlington Transistor
  • Package Type: TO-92-3 LF
  • Package Case Outline: 135AR
  • MSL: NA
  • Container Type: FNFLD
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:>1K
  • Digikey:>10K
  • Mouser:>10K
  • Newark:>1K
  • ON Semiconductor:154,000
  • Specifications
  • Polarity: NPN 
  • IC Continuous (A): 0.5 
  • V(BR)CEO Min (V): 30 
  • VCE(sat) Max (V): 1.5 
  • hFE Min (k): 10 
  • hFE Max (k):
  • fT Min (MHz): 125 
  • Package Type: TO-92-3  TO-92-3 LF 
  • ON Semiconductor Full Web Site